Publish your products
DXFP-RX-4K60 DXLink 4K60 HDMI Fiber Receiver Module
DXFP-RX-4K60 DXLink 4K60 HDMI Fiber Receiver Module
DXFP-RX-4K60 DXLink 4K60 HDMI Fiber Receiver Module
DXFP-RX-4K60 DXLink 4K60 HDMI Fiber Receiver Module
DXFP-RX-4K60 DXLink 4K60 HDMI Fiber Receiver Module
DXFP-RX-4K60 DXLink 4K60 HDMI Fiber Receiver Module
DXFP-RX-4K60 DXLink 4K60 HDMI Fiber Receiver Module
DXFP-RX-4K60 DXLink 4K60 HDMI Fiber Receiver Module
    AMX

    DXFP-RX-4K60 DXLink 4K60 HDMI Fiber Receiver Module

    The AMX DXLink 4K60 HDMI Fiber Receiver is HDMI 2.0 and HDCP 2.2 compliant. It supports 4K60 4:4:4 video and High Dynamic Range (HDR) for optimum video quality and pixel-for-pixel image reproduction without chroma subsampling. DXLink 4K60 Fiber allows end users to realize the full potential of their source and display devices by fully supporting 36-bit Deep Color for the richest, most realistic video. 

    This module receives audio, video, control, USB 2.0, and Ethernet over duplex fiber from a DXLink 4K60 Fiber transmitter up to 300 meters away. It includes a Multi-Mode Duplex (MMD) SFP, which can be replaced with a Single-Mode Duplex (SMD) SFP if needed.

    Fiber uses light to distribute data rather than electric signals making it both the highest quality and most secure way to transport video as it is not susceptible to electronic noise or non-intrusive physical wiretapping. This module is compatible with DGX DXLink 4K60 Fiber output cards and DXLink 4K60 Fiber transmitters.

    Common Applications

    This receiver is ideal for applications where the demands of high-resolution video clarity, long distance transmission, and maximum security need to be met without compromise, including campus-wide distribution of sources that are shared between classrooms, secure military applications, casinos, arenas, and museums.

    Features

    • HDMI 2.0 4K60 4:4:4 Over Distance - Ideal for users running critical viewing applications such as operations centers requiring transport which uses the full fidelity of their displays
    • High Dynamic Range (HDR) Support – Support for 36-bit Deep Color.
    • HDCP 2.2 - Supports the latest video standards to realize the full capabilities of HDMI interfaces
    • USB 2.0 - High-speed USB 2.0 data from devices like web cameras and storage devices are transmitted without the need for separate cables.
    • As Always, Just One Cable– Just like all current AMX DGX Fiber solutions, video, audio, and control are delivered over a single cable. Many competitive products require two or more cable runs which adds significant cost.
    • Single MMD SKU – All Fiber Modules include a Multi-Mode Duplex (MMD) SFP module. Customers may replace these with their own Single-Mode Duplex (SMD) module if needed.

    Keywords: Harman

    Specification
    • Dimensions (HWD): 220mm x 25mm x 220mm / 8.66’’ x 0.98’’ x 8.66”

      DxLink Fiber: Fiber Connector: LC Duplex conforming to ANSI TIA/EAI 604-10 (FOCIS 10A)

      USB: USB HID and USB 2.0 are supported point-to-point to DXLink 4K60 HDMI Fiber Transmitters and DGX DXLink 4K60 Fiber Output Boards.

      Back Connectors: Local Power: 2.1mm DC Power Jack; DXLink Fiber Input: LC Duplex conforming to ANSI TIA/EAI 604-10 (FOCIS 10A); ICS LAN/Ethernet Port: RJ-45 Connector; HDMI Output: HDMI Type-A Receptacle; Serial: 3.5mm Phoenix Receptacle; IR RX: 3.5mm mini Jack; IR TX: 3.5mm mini Jack; USB Host: USB Type B Connector; USB Device: USB Type A Connector; Analog Audio Output: 3.5mm mini Stereo Jack

      HDMI: Compatible Formats: HDMI, HDCP

      4K Format Support: Scaler Mode: 3840x2160@24/25/30/50/60 (4:4:4); 4096x2160@24/25/30/60 (4:4:4). Bypass Mode: 3840x2160@24/25/30/50; 4096x2160@24/25/30;3840x2160@60 4:4:4; 4096x2160@60 4:2:0. 

      HDMI Audio Support: Bypass Mode: Dolby TrueHD, Dolby Digital, DTS-HD MA, DTS, 2 CH L-PCM, 6 CH L-PCM, 8 CH L-PCM Dolby Digital and DTS support up to 48kHz, 5.1 channels Scaler Mode: PCM 2.0

      HDCP: HDCP Support: Yes, 1.4, 2.2

      Power Supply: Each RX ships with a desktop power supply with power cord

      Compatible AMX Products: Enova DGX 800/1600/3200/6400 Digital Media Switchers with DGX DXLink 4K60 Fiber Output Board (DGX-O-DXFP-4K60) installed, DXLink 4K60 Fiber Transmitters (DXFP-TX-4K60)

      FG Numbers

      • DXFP-RX-4K60 (FG1010-565-01)
      • DXFP-RX-4K60-TAA (FG1010-565-02)
    Technical specification
    • Unique ref.dxfp-rx-4k60-receiver-module
    • Product familyElectronics
    • Product groupDigital Media Switchers
    • TypeObject (single object)
    • Date of publishing2021-09-08
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationElectric Distribution
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit