Selecting the location and language will prioritise localised information. Continue
NT-SD-701 7" N-Touch Wall Mount Touch Panel
AMX

NT-SD-701 7" N-Touch Wall Mount Touch Panel

The NT-SD-701 and NT-ST-701 N-Touch Panels allow you to easily add a control interface to your SVSI system. Each touch panel combines a high-quality user interface and controller into a single unit, enabling user control of SVSI devices in conference rooms, classrooms, and other types of spaces.

With a generous selection of mounting options, the NT-SD-701 can be placed on any flat surface (including glass) inside a conference room or classroom. Key features include control of network-based devices, a brilliant 24-color depth, and PoE connectivity – all at an economical price point.

Common Applications

The NT-SD-701 is ideal for any application requiring intuitive control of network connected video streams and devices. For example, in a meeting room or classroom the user can select and switch video streams to the display, and in an operations center the user can change the video wall layout.

Features

  • Easily Control SVSI Systems – Select which stream is playing, start and stop recordings, or change windowing presets from an elegant user interface on the table or wall.
  • Control and User Interface in One – Control network-based devices directly from the touch panel - no additional equipment is required.
  • Built-In Design Tools – Design and program the user interface directly on the unit using only a web browser.
  • Scripting Made Simple – Build simple scripts using drop-down menus, and expand them with all the flexibility offered by a full programming language.
  • Versatile Mounting Options– Install a Wall Mount panel using the included back-box, or use an accessory Mount Kit to mount the panel to glass, standard single- and dual-gang boxes, or equipment racks.

Keywords: Harman

Specification
  • Touch Screen Display

    • Display Type: TFT Active Matrix Color LCD with Fringe Field Switching (FFS) - Wide Viewing Angle Technology
    • Display Size (WH): 7.3" x 4.8" (186 mm x 122 mm), 8.8" (222 mm) diagonal
    • Viewable Area (WH): 6.05" x 3.54" (154 mm x 90 mm), 7.0" (178 mm) diagonal
    • Resolution (WH): 1024x600
    • Aspect Ratio (WH): 16:9
    • Brightness: 400 cd/m2
    • Contrast Ratio: 800:1
    • Color Depth: 16.7M colors
    • Illumination: LED
    • Touch Overlay: Resistive
    • Viewing Angle: 89°/89°/89°/89° (Up/Down/Left/Right)

    Memory

    • SDRAM: 512 MB
    • Flash: 4 GB
    • Maximum Project Size: 1 GB flash available to user

    Communications

    • ETHERNET: 10/100 port, RJ-45 connector. Supported IP and IP-Based Protocols: UDP, TCP, DHCP, HTTP, HTTPS
    • USB: (1) USB host 2.0, Type A port: future use

    Audio

    • Microphone: -42dB ± 3dB sensitivity FET microphone
    • Speakers: 4 ohm, 1.5 Watt, 500Hz cutoff frequency

    Graphics Engine

    • SVSI N-Touch: The UI Engine is the SVSI N-Touch technology, based on HTML5 and Javascript

    Front Panel Components

    • Top Button: Use top button for factory restoration
    • Red/Green LEDs: Programmable LEDs on left and right side.

    Connections

    • Ethernet: 10/100 port, RJ-45 connector
    • USB: (1) USB host 2.0, Type A port
    • Power: PoE (Power over Ethernet), 802.3af, class 0

    Environmental

    • Temperature (Operating): 32° F to 104° F (0° C to 40° C)
    • Temperature (Storage): 4° F to 140° F (20° C to 60° C)
    • Humidity (Operating): 20% to 85% RH
    • Humidity (Storage): 5% to 85% RH
    • Power ("Heat") Dissipation
      • On: 27.3 BTU/hr
      • Standby: 10.9 BTU/hr

    General

    • Dimensions (HWD): 4 7/8” x 7 3/8” x 2 1/4” (123.9 mm x 187.5 mm x 58 mm), with back box
    • Weight:
      • 1.05 lbs (.680 Kg), with back box
      • 0.8 lbs (.363 Kg), without back box
    • Power Consumption
      • Full-On: 11 W (max)
      • Typical: 7 W
      • Standby: 4.5 W
      • Shutdown: 0.7 W
      • Start-Up Inrush Current: Not applicable due to PoE standard
    • External Power Supply Required: Optimal performance requires use of one of the following AMX PoE power supplies (not included): PS-POE-AF-TC, PoE Injector, 802.3AF Compliant (FG423-83)
    • Certifications
      • FCC Part 15 Class B
      • CE EN 55022
      • CE EN 55024
      • CE EN 60950-1
      • IEC 60950-1
      • IC CISPR 22 Class B
      • C-Tick CISPR 22 Class B
      • UL 60950-1
      • VCCI CISPR 22 Class B
      • RoHS
      • WEEE
    • Included Accessories
      • Wall Mounting Template
      • Backbox, Wall Mount, 7"
    • Optional Accessories
      • PS-POE-AF-TC, PoE Injector, 802.3AF Compliant (FG423-83)
      • CB-MXSA-07, Rough-In Box and Cover Plate for the 7" Wall Mount Modero X/S Series Touch and Acendo Book Panels (FG4221-07)
      • MSA-MMK2-07, Multi Mount Kit, for use with MSD-701-L2, ACB-2107 (FG4221-07)
      • MSA-RMK-07, Rack Mount Kit for 7" Modero S Series Wall Mount Touch Panel (FG2265-15)
      • MSA-AMK2-07, Any Mount Kit, for use with MSD-701-L2, ACB-2107 (FG4221-07)
      • MXA-CLK, Modero X/S Series Screen Cleaning Kit (FG5968-16)
      • MXA-USB-C, USB Port Covers (FG5968-18)

    FG Numbers: FGN8307-SD

Technical specification
  • Unique ref.nt-sd-701-touch-panel
  • Collection setElectronics
  • CollectionNetworked AV
  • TypeObject (single object)
  • Date of publishing2021-09-08
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_40_30_86_88
  • Uniclass 2015 DescriptionTouch panels
  • CSI MasterFormat 2014 Code40 63 00
  • CSI MasterFormat 2014 TitleControl System Equipment
  • OmniClass TitleBuilding Control Systems
  • OmniClass Number23-27 13 13

Region availability

North America
United States