Publish your products
PR01-0808 Precis® 8x8 4K60 HDMI Matrix Switcher
PR01-0808 Precis® 8x8 4K60 HDMI Matrix Switcher
    AMX

    PR01-0808 Precis® 8x8 4K60 HDMI Matrix Switcher

    The AMX Precis 8x8 Matrix Switcher is a cost effective 4K60 4:4:4 fixed matrix switching solution which features 8 HDMI inputs and outputs. 4 of the outputs also feature mirrored HDBaseT outputs as well, providing connection directly to a display or projector that supports standard HDBaseT or for use with the AMX PR01-RX HDBaseT Receiver and Scaler. The addition of built-in HDBaseT mirrored outputs provides a cost-effective solution for distributing video over longer distances without degrading video quality.

    The Precis supports 4K60 4:4:4 and HDCP 2.2, providing compatibility with the latest source and display resolutions in an affordable fixed matrix solution. Because the Precis includes dynamic audio de-embedding capabilities, the switcher can be used in more applications without additional complexity. With its fixed configuration, the AMX Precis provides a switching solution that is cost-effective and easy to specify, procure, and install.

    COMMON APPLICATIONS

    The Precis 8x8 4K60 HDMI Matrix Switcher is the essential solution for cost effective, beautiful HDMI matrix switching for auditoriums, lecture halls, worship halls, lobbies, and corporate venues. 4 mirrored HDBaseT outputs provide distance transport when used with the PR01-RX Precis Scaling Receiver.

    Features

    • 4K60 4:4:4 Support – Experience pixel-for-pixel video reproduction of 4K60 source video with full 4:4:4 color space.
    • HDCP 2.2 Support– Support the latest source devices.
    • Mirrored HDBaseT Outputs – Connect to PR01-RX receivers or directly to a display or projector that supports standard HDBaseT.
    • NetLinx Native – Easy integration with AMX automation systems.
    • Fixed configuration – simple design and implementation.
    • Audio De-embed capabilities – flexible design for use in more applications.

    Keywords: Harman

    Technical specification
    • Unique ref.pr01-0808-matrix-switcher
    • Product familyElectronics
    • Product groupDigital Switchers / Matrix Switchers
    • TypeObject (single object)
    • Date of publishing2021-05-19
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Communication
    • IFC classificationElectric Distribution
    • ETIM CodeEC001634
    • ETIM NameAudio/video transmitting system
    • UNSPSC nameElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 DescriptionAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit