Publish your products
CE-IRS4 Universal Control Extender with 4 IR/S Ports
CE-IRS4 Universal Control Extender with 4 IR/S Ports
CE-IRS4 Universal Control Extender with 4 IR/S Ports
    AMX

    CE-IRS4 Universal Control Extender with 4 IR/S Ports

    The AMX CE-IRS4, Universal Control Extender with 4 IR/S Ports, delivers AMX-quality hardware control to any system that supports IP connectivity. An open control API makes it simple to integrate these boxes with third-party control systems or apps, and the integrated web interface enables configuration without specialized applications. HControl enables them to be auto-discovered and integrated seamlessly with next generation AMX control processors and other HARMAN Professional products.

    These universal control extender boxes provide a secure, professional-grade solution for interfacing with IR or serially controlled devices over the network. They are PoE powered, with a small footprint for easy installation and concealment. As a network device, they extend the reach of control processors well beyond the limits inherent in point-to-point connections.

    CE Series Universal Control Extenders are ideal additions to any control system that supports IP connectivity. An open control API makes it simple to integrate these boxes with any IP-capable control systems or apps, and the integrated web interface enables configuration without specialized applications. These professional-grade devices can extend the reach of control systems in corporate spaces, colleges and universities, and government facilities with security requirements that may disqualify similar solutions from other manufacturers.

    Features

    • Professional-Grade Quality
    • Open Control API
    • Web Configuration Interface
    • Compact Form-Factor
    • PoE Powered
    • HControl Native
    Specification
    • Ports(ICSLAN) Gigabit Ethernet port with PoE support, (IR/Serial) 8-pin 3.5mm screw terminal
      EnvironmentalOperating Temperature: 0° C (32° F) to 40° C (104° F)
      Storage Temperature: -10° C (14° F) to 60° C (140° F)
      Operating Humidity: 5% to 85% RH (non-condensing)
      Heat Dissipation (Typical): 36.9 BTU/hr
      Designed for indoor use only.
      Product Dimensions (H x W x D)1" x 4 1/16" x 4 3/32" (2.5 cm x 10.3 cm x 10.4 cm)
      Product Weight1 lb (454 g)
      SKU NumbersAMX- CEB001
    Technical specification
    • Unique ref.universal-control-extender-with-4-ir-s-ports-ce-irs4
    • Product familyElectronics
    • Product groupCentral Controllers
    • TypeObject (single object)
    • Date of publishing2024-07-11
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Communication

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit