100 Series Single-Hung Windows

100 Series Single-Hung Windows

100 Series single-hung windows allow ventilation through a single operable lower sash that slides up and down. Made with our sustainable composite Fibrex® Material, it's our budget-friendly single-hung window.

100 Series windows and patio doors are manufactured using a composite called Fibrex material, consisting of 40 percent wood fiber and 60 percent thermoplastic polymer by weight. This material combines the strength and stability of wood with the low-maintenance features of vinyl. The wood fiber is reclaimed from the manufacture of Andersen wood windows. Featuring long-lasting reliability, deep, rich colors and reduced environmental impact, these windows never need painting and the finish will not fade, blister, chalk or peel. See the limited warranty for details. Product is available in custom sizes and with glass options to help meet U.S. ENERGY STAR performance criteria.


Due to ongoing product changes, updated test results, or new industry standards, this data may change over time.
Actual performance may vary based on variations in manufacturing, shipping, installation, environmental conditions and conditions of use.
Material categories are Autodesk® Seek approved and may not be equivalent to the categories used by your Andersen supplier.
Visit AndersenWindows.com for more information.
Technical specification
  • Unique ref.andersen-windows-1003
  • Collection setSingle-Hung Windows
  • Collection100 Series
  • TypeObject (single object)
  • Date of publishing2014-05-19
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Opening Hinge
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 1.4 CodeL413
  • Uniclass 1.4 DescriptionWindows
  • Uniclass 2.0 CodePR-59-97
  • Uniclass 2.0 DescriptionWindows
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • NBS Reference Code59-97
  • NBS Reference DescriptionWindows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
United States
Canada
Mexico