Publish your products
E-Series/Eagle® Gliding Windows

E-Series/Eagle® Gliding Windows

E-Series gliding windows have a single sash that glides horizontally to allow for full top to bottom ventilation. Because the sash do not open outward they are an excellent choice for rooms that face walkways, porches or decks. Made of wood protected by an aluminum exterior, it's our fully customizable gliding window.

E-Series window products are extruded aluminum clad wood and each product is made to exact specifications. There are 50 standard exterior colors, 7 anodized finishes and custom colors available in various shapes and sizes to create dramatic window combinations. Wood interiors in 10 species, 12 finish options, between-the-glass blinds, shades and grilles are available. VeriLock™ security sensors can be integrated with building security systems and/or monitoring systems compatible with Honeywell 5800 transmitters.

Due to ongoing product changes, updated test results, or new industry standards, this data may change over time.
Actual performance may vary based on variations in manufacturing, shipping, installation, environmental conditions and conditions of use.
Material categories are Autodesk® Seek approved and may not be equivalent to the categories used by your Andersen supplier.
Visit AndersenWindows.com for more information.
Technical specification
  • Unique ref.andersen-windows-1019
  • Product familyHorizontal Sliding Windows
  • Product groupE-Series
  • TypeObject (single object)
  • Date of publishing2014-05-19
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit