Publish your products
Walnut wood frame standing mirror
Walnut wood frame standing mirror
Walnut wood frame standing mirror
Walnut wood frame standing mirror
Walnut wood frame standing mirror
    Archived

    Walnut wood frame standing mirror

    Walnut rectangular foot mirror model 3036 Angel Cerdá S.L. Rectangular standing mirror with a modern design with a 0.5mm thick walnut veneered wood frame, perfect to provide a sophisticated look to your room. This mirror is ideal if what you want is to create a feeling of spaciousness and light in the space. • STYLE: This designer mirror is ideal to combine with other trendy decorative elements. • MULTIESTANCE: Versatile and functional, its design allows it to fit into any room. • QUALITY: All our mirrors are made with the highest quality materials, guaranteeing durable and functional furniture. • DECORATION AND COMFORT: With this rectangular standing mirror, you will bring a feeling of spaciousness and light to your rooms, as well as creating a sophisticated and elegant environment thanks to its simple design. • DIMENSIONS: This standing mirror has an ideal size if you want to look at yourself from the whole body since it is 190cm high and 60cm wide.
    Specification
    • Walnut veneered wooden. Mirror glass.
    Technical specification
    • Unique ref.3036-espejo-moderno-pie-nogal-mirror-angel-cerda
    • Product familyFurniture
    • Product groupMirror
    • TypeObject (single object)
    • Date of publishing2021-05-10
    • Edition number1
    • Height (mm)70
    • Width (mm)600
    • Depth (mm)1900
    Related
    • Material mainWalnut
    • Material secondaryMirror Glass
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)30
    Classification
    • BIMobject CategoryFurniture - Mirrors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit