ANS GrufeKit Green Roof System – Brown WildflowerANS GrufeKit Green Roof System – Brown WildflowerANS GrufeKit Green Roof System – Brown WildflowerANS GrufeKit Green Roof System – Brown Wildflower
View previous images
View next images
ANS Global

ANS GrufeKit Green Roof System – Brown Wildflower

Pre-grown, low maintenance, modular DIY green roof system.  This brown wildflower option is the most biodiverse, based on an intensive substrate and seeded with 20-30 wildflower and meadow grass varieties.  The modules (GrufeTiles, already planted) are simply clipped on top of the protection fleece (supplied) on any flat non-corrugated roof with up to a 30° slope.  This saves time compared to component systems, where each layer has to be built up separately.

The tiles can be laid directly on top of the waterproofing surface for a longer-lasting roof.  They are low maintenance and require no irrigation system.  Optional accessories include white pebbles and edge guard (GrufeGuard).

Specification
  • Features and benefits:

    Wildflowers bloom in spring/ summer, will die back to bare soil in autumn/ winter.

    High biodiversity allowing windblown local seeds to grow.

    Optional maintenance.

    Increased sound insulation and outdoor structural protection.

    UV resistant module.

    Temperature range: -50 to +80°C.

    For gradients more than 16°, either GrufeGuard aluminium edging or 4 x 2 inch (102 x 51 mm) restraining timber battens can be installed prior to waterproofing, depending on roof conditions.

    Pebbles may be required by some authorities for access or as a fire break.

Technical specification
  • Unique ref.ansgrufekitgreenroofsystemb008
  • Collection setGreen Roof
  • CollectionGreen Roof Systems
  • TypeObject (single object)
  • Date of publishing2021-07-29
  • Edition number1
  • Width (mm)540
  • Width (mm)540
  • Depth (mm)120
Related
  • Material mainPolypropylene
  • Weight Net (Kg)75
Classification
  • BIMobject CategoryLandscaping - Landscape
  • IFC classificationRoof
  • Uniclass 2015 CodeSs_45_40_47_28
  • Uniclass 2015 DescriptionExtensive green roof systems
  • NBS Reference Code40-40-35-28
  • NBS Reference DescriptionExtensive Green Roof Systems
  • OmniClass Number23-13 39 29 15 11

Region availability

Europe
United Kingdom