Publish your products
Handle manual adjustable office desk frame
Handle manual adjustable office desk frame
Handle manual adjustable office desk frame
Handle manual adjustable office desk frame
Handle manual adjustable office desk frame
    Archived

    Handle manual adjustable office desk frame

    The “Handle” is a manual height-adjustable desk designed for those who prefer full control over their workspace without the need for electricity. Featuring a simple and intuitive adjustment mechanism, the “Handle” allows users to quickly and easily set their desk height to the most comfortable position, ensuring optimal ergonomic support. This desk is an excellent choice for dynamic workspaces and eco-conscious users seeking a flexible, durable, and sustainable solution. Its manual operation offers reliable performance and comfort without the need for electrical power.

    Key Benefits of the “Handle”:

    - Sturdy and durable design, built to provide long-term comfort and reliability in a variety of work environments.

    - No electricity required, enabling convenient height adjustments at any time without relying on power sources.

    - A 5-year warranty, ensuring peace of mind and long-lasting performance.

    Please note that table tops from AOKE Europe are available via this link: https://www.bimobject.com/en/aoke-europe/product/table-tops

    Specification
    • LIFTING SYSTEM TECHNICAL PARAMETERS

      Leg orientation:rectangular
      Height adjustable range:690 - 1130 mm
      Width adjustable range:1150 - 1800 mm
      Length bracket:600 mm
      Length foot:700 mm
      Foot type:2 flat feet
      Max. lifting capacity:80 kg
      Warranty period:5 years
      Noise level:<50 db
      Max. speed:8 mm/turn


      COLOURS

      ▸ Aluminum
      ▸ Black
      ▸ White
      ▸ Anthracite (on request)


      PACKAGING

      Sizes & weights per box:
      ▸ box 1/1 of frame: 113,5 (L) x 32 (W) x 20 (H) cm / 27,5 kg
    Technical specification
    • Unique ref.handle
    • Product familyHeight adjustable frames
    • Product groupManual frame
    • TypeObject (single object)
    • Date of publishing2025-03-21
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPlastic
    • Designed inNetherlands
    • Manufactured inChina
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50_21_59
    • Uniclass 2015 DescriptionOffice desks
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit