Publish your products
Gold Standard DVE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity
Gold Standard DVE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity

    Gold Standard DVE Electric Water Heaters, 6 kW to 54 kW, 50/80/119 gal Capacity

    5.0 out of 5 stars5.0(8 reviews)

    Gold Xi DVE displays detailed operational and diagnostic information. Fault or alert messages appear if an operational issue occurs. Last 9 fault and alert messages saved with time stamp. Control system automatically lowers the operating set point by a programmed value during user-defined time periods. Helps reduce operating costs during unoccupied or low demand periods.

    • Incoloy elements resist corrosion, resulting in long-term efficiency and damage protection
    • Power-circuit fusing for system protection
    • Glass-lined tank provides long-lasting protection against corrosion
    • Sizing available from 50 gallons to 119 gallons
    Specification
    • Specifications

      Recovery Cap 100°F Rise: 25 - 221
      Gallon Capacity: 50 - 120
      Hi Cube Trailer Load Factor: 1.19 - 2.08
      KW Input: 6 - 54
      Number of Elements: 3 - 9
      Dimensions

      Approximate Shipping Weight (lbs.): 260 - 395
      Height (Inches): 55 3/4 - 62 1/4

    Technical specification
    • Unique ref.aosmith-dve
    • Product familyStorage Water Heaters
    • Product groupGold Xi Series
    • TypeObject (single object)
    • Date of publishing2018-04-24
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • Uniclass 2015 CodePr_60_60_96_28
    • Uniclass 2015 DescriptionElectric storage water heaters
    • CSI MasterFormat 2014 Code22 33 36.16
    • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States