Publish your products
Hydrant water meter MH50-01
Hydrant water meter MH50-01
Hydrant water meter MH50-01
    Archived

    Hydrant water meter MH50-01

    MH-01 – for immediate measuring of water volume with a temperature up to 30 °C through fast connection to underground hydrant with a diameter of 80 mm, on the maximum working pressure up to 10 bar (PN10). Hydrant outlet with quick-release connection, adapter size 75.

    Specification
    • Characteristic features:

      - possibility of immediate water capacity measurment by quick connection to underground hydrant 80 mm,

      - counter of roller-pointer type housed in airtight casing with all gear wheels in dry space,

      - magnetic clutch,

      - conformity with the standards ISO 4064, BS 5728.

    Technical specification
    • Unique ref.hydrant-water-meter-mh50-01
    • Product familyPropeller Water Meter (Woltman)
    • Product groupwith Horizontal Rotor Axis
    • TypeObject (single object)
    • Date of publishing2023-01-11
    • Edition number1
    • Height (mm)920
    • Width (mm)330
    Related
    • Material mainCast iron
    • Material secondaryPlastic
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)9.5
    Classification
    • BIMobject CategoryPlumbing - Plumbing
    • IFC classificationFlow Controller
    • ETIM CodeEG000045
    • ETIM NameMeters
    • Uniclass 2015 CodePr_80_51_51_97
    • Uniclass 2015 DescriptionWater meters
    • CSI MasterFormat 2014 Code40 71 36
    • CSI MasterFormat 2014 TitleTurbine Flow Meters
    • OmniClass Number23-39 21 13
    • OmniClass TitleWaterflow Controls
    • CSI UniFormat II CodeD2020
    • CSI UniFormat II TitleDomestic Water Distribution