Publish your products
JS100 Impero IP65/IP68 Single-Jet Vane-Wheel Water Meter

JS100 Impero IP65/IP68 Single-Jet Vane-Wheel Water Meter

JS Impero is a single-jet vane-wheel dry water meter for precise measurement of large water supply consumption. The advanced design engineering ensures a high dynamic response to metering conditions and a high resistance to strong magnetic fields. The water meter is compatible with clip-on communication modules for automatic wired or wireless meter reading. The water meter is designed and manufactured to the MID (Measuring Instruments Directive) and in compliance with EN 14154, OIML R49 and ISO 4064 for the measurement range of R315.

Application

Cold water supply systems (max. 30°C) and hot water supply systems (max. 50°C) in multifamily housing, industrial facilities, public facilities, and metering stations. The maximum admissible pressure (MAP) is 16 bar. Install the water meter horizontally with the counter upright (H ). The rotating counter of the water meter facilitates manual readout directly from the dial. The water meters designed to IP68 are excellent for operation in difficult ambient conditions, and the standard version is compatible with universal induction communication modules which feature #UTIP (Universal TI Plug). The IP65 water meters are compatible with optical and induction communication modules.

Specification
  • Metrological class (MID):

    - Measurement range: R315 - H;

    Features and advantages:

    - MID-compliant EC type examination certificate

    - Low starting flow

    - Does not require upstream and downstream straight pipework runs

    - May replace compound water meters (restrictions apply)

    - Protected by design against:

    • a strong magnetic field interference per EN 14154
    • a mechanical tampering (with a robust, tamper-proof counter and cover design)
    • a multiple rotations of the counter by more than 358°

    - The standard water meter version is AMR (automatic meter reading) (MDMS) capable, while the IP68 version is provided with #UTIP for compatibility with induction communication modules

    - Easy reading of indications and parameters by:

    • any orientation of the counter mechanism within 0 to 358° in the IP68 NKOP/NK version, the standard IP65 version, and the JS-NKOP version adapted for the NO and NK transmitter modules
    • a hermetically sealed, non-fogging counter in the IP68 version
    • a location of the water meter parameter legend on the top surface of the counter cover in the IP68 version

    - Remote wireless indication reading with a portable terminal or a stationary reading system

    - Wireless-system based indication reading with:

    • a induction communication modules (TI): IN-WMBUS, IN-GSM for IP68 and IP65
    • a optical communication module (IR): APT-O3A-4 for IP65 4 Design of the JS Impero cover and face exemplified by the IP68 counter

    - Wired-system based indication reading with:

    • a induction communication modules (TI): IN-PULSE for IP68 and IP65
    • a optical communication modules (IR): APT-MBUS-NA-4 and AT-MBUS-NE-01 for IP65
    • a NK and/or NO reed relay pulse transmitter for IP65

    - Alarm output capability: the meter with a universal induction communication module is capable of remote indication of any removal of or damage to the module, disruption of operation, reverse flows, leakages, and more

    - Tested and robust design

    - Long operating life thanks to advanced wear-resistant materials of bearings and pivots

    - The inlet duct and the metering chamber are highly resistant to clogging with dirt

    - The counter mechanism is protected against mechanical damage

    - The snap-locked counter cover of the IP68 version features the verification marking to eliminate traditional tamper seals.


Technical specification
  • Unique ref.js100-impero-ip65-ip68-single-jet-vane-wheel-water-meter
  • Product familyVane-Wheel Water Meters
  • Product groupSingle-Jet, Dry
  • TypeObject (single object)
  • Date of publishing2022-09-29
  • Edition number1
  • Height (mm)301.6
  • Width (mm)360
  • Depth (mm)220
Related
  • Material mainCast iron
  • Material secondaryPlastic
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFlow Controller
  • ETIM CodeEG000045
  • ETIM NameMeters
  • Uniclass 2015 CodePr_80_51_51_97
  • Uniclass 2015 DescriptionWater meters
  • CSI MasterFormat 2014 Code40 71 36
  • CSI MasterFormat 2014 TitleTurbine Flow Meters
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe