Publish your products
JS 10-G1 ¼ -NK; -NKP MASTER+ Vane-Wheel Single-Jet Dry Water Meter
Archived

JS 10-G1 ¼ -NK; -NKP MASTER+ Vane-Wheel Single-Jet Dry Water Meter

For measuring the flow and volume of water with a temperature up to 30 °C or 50 °C in the closed-circuit system with the full flow of the flux, and on the maximum working pressure up to 16 bar (PN16). Suitable for installation in the horizontal hoses (pipelines) with the counter directed upwards (H) and in vertical or horizontal hoses with the counter directed sidewards (V). Water meters JS Master + are equipped with impulse transmitter (JSNK) or adapted for installation of the transmitter (JS-NKP), in standard version with five-barrel counter (IP65), brass housing, antimagnetic protection. Water meters are adapted to operation in the systems of remote data transfer (AMR).
Specification
  • Metrological class (MID): - Cold water R100 - H; R50 - V Product features: - Preequipped for installation of: radio module for communication in the Wireless M-Bus, impulse module (not applicable to JS-NK and JS-NKP) - Easy reading of the water meter counter - Hermetic counter (with increased tightness) resistant to steaming - Counter mechanism with blockade against multiple rotating, at rotation angle more than 360° - Protection against mechanical tampering - Double-sided rotor bearing On request: - Counter version IP68
Technical specification
  • Unique ref.master10-g1-1-4-nk-nkp
  • Product familyVane-Wheel Water Meters
  • Product groupSingle-Jet, Dry
  • TypeObject (single object)
  • Date of publishing2018-05-25
  • Edition number1
  • Height (mm)120
  • Width (mm)260
  • Depth (mm)111
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFlow Controller
  • ETIM CodeEG000045
  • ETIM NameMeters
  • Uniclass 2015 CodePr_80_51_51_97
  • Uniclass 2015 DescriptionWater meters
  • CSI MasterFormat 2014 Code40 71 36
  • CSI MasterFormat 2014 TitleTurbine Flow Meters
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution