Publish your products
MWN130 150 -NK; -NKP Nubis Propeller Water Meter (Woltman) with Horizontal Rotor Axis
Archived

MWN130 150 -NK; -NKP Nubis Propeller Water Meter (Woltman) with Horizontal Rotor Axis

For measuring of consumption of greater amounts of hot water with a temperature up to 130 °C, on the maximum working pressure up to 16 bar (PN16). Suitable for installation in the horizontal hoses (pipelines) with the counter directed upwards (H), in vertical or horizontal hoses with the counter directed sidewards (V) or in diagonal hoses (H/V). MWN water meters in standard version are equipped with six-barrel counter (IP65, IP68 – optional) and painted cast-iron housing. Water meters are adapted to operation in the systems of remote data transfer (AMR).
Specification
  • Metrological class (MID): - MWN130 - Warm water R25÷40 - H, V Product features: - Preequipped for installation of: radio module for communication in the Wireless M-Bus, M-Bus module and impulse module (not applicable to water meters for hot water and versions with NK, NO, NKO and NKOP transmitters) - Wide measuring range - Low starting rate - Removable measuring panel - Double-sided rotor bearing - Easy reading of the water meter counter - Counter mechanism with blockade against multiple rotating, at rotation angle more than 360° - Readings reliability - In special option housing with connection for pressure measurement DN50-300 (cold and hot water) - On request possibility of another drilling
Technical specification
  • Unique ref.mwn130-150-nk-nkp
  • Product familyPropeller Water Meter (Woltman)
  • Product groupwith Horizontal Rotor Axis
  • TypeObject (single object)
  • Date of publishing2018-05-25
  • Edition number1
  • Height (mm)357
  • Width (mm)300
  • Depth (mm)285
Related
  • Material mainCast iron
  • Material secondaryPlastic
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFlow Controller
  • ETIM CodeEG000045
  • ETIM NameMeters
  • Uniclass 2015 CodePr_80_51_51_97
  • Uniclass 2015 DescriptionWater meters
  • CSI MasterFormat 2014 Code40 71 36
  • CSI MasterFormat 2014 TitleTurbine Flow Meters
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution