JS90 2,5-03 SMART+ Vane-Wheel Single-Jet Dry Water Meter

JS90 2,5-03 SMART+ Vane-Wheel Single-Jet Dry Water Meter

For measuring the flow and volume of warm water with a temperature up to 90 °C in the closed-circuit system with the full flow of the flux, and on the maximum working pressure up to 16 bar (PN16). Suitable for installation in the horizontal hoses (pipelines) with the counter directed upwards (H) and in vertical or horizontal hoses with the counter directed sidewards (V). Water meters SMART+ in standard version are equipped with low eight-barrel counter (IP65), antimagnetic protection SN +, brass housing and they are adapted to operation in the systems of remote data transfer (AMR).
Specification
  • Metrological class (MID):
    - Warm water R80 or R100* - H; R40 or R50* - V
    *) On request

    Features and advantages:
    - Resistant to strong external magnetic field
    - Preequipped for installation of: radio module for communication in the Wireless M-Bus, impulse module and M-Bus module
    - Readings reliability – fulfils the newest metrological requirements of MID
    - Easy reading of the water meter counter
    - Hermetic counter (with increased tightness) resistant to steaming
    - Counter mechanism with blockade against multiple rotating, at rotation angle more than 360°
    - Protection against mechanical tampering
    - Protection limiting the results of water freezing
    - Outlet port of water meter housing suitable for optional installation of a return valve
    - Double-sided rotor bearing.

    On request:
    - Counter version IP68
    - With hard bearings (water meters for warm water circulation systems - sign letter "S")
Technical specification
  • Unique ref.smart90-2-5-03
  • Collection setVane-Wheel Water Meters
  • CollectionSingle-Jet, Dry
  • TypeObject (single object)
  • Date of publishing2018-05-25
  • Edition number1
  • Width (mm)68.5
  • Width (mm)110
  • Depth (mm)72
Related
  • Material mainComposite
  • Material secondaryPlastic
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFlow Controller
  • Uniclass 1.4 CodeL7118
  • Uniclass 1.4 DescriptionWater meters
  • Uniclass 2.0 CodePR-50-54-96
  • Uniclass 2.0 DescriptionWater Meters
  • Uniclass 2015 CodePr_80_51_51_97
  • Uniclass 2015 DescriptionWater meters
  • NBS Reference Code75-70-54-95
  • NBS Reference DescriptionWater Metering Systems
  • CSI MasterFormat 2014 Code40 71 36
  • CSI MasterFormat 2014 TitleTurbine Flow Meters
  • OmniClass Number23-39 21 13
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
Pakistan
Saint Helena
Serbia
Philippines
São Tomé and Príncipe
Slovakia
Singapore
Senegal
Slovenia
South Korea
Seychelles
Spain
Sri Lanka
Sierra Leone
Svalbard and Jan Mayen
Taiwan
Somalia
Sweden
Tajikistan
South Africa
Switzerland
Thailand
South Sudan
Ukraine
Turkmenistan
Sudan
United Kingdom
Uzbekistan
Swaziland
Vatican City
Vietnam
Tanzania
Åland Islands
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe