Publish your products
UL 2,5 ULTRIMIS Ultrasonic Water Meter

UL 2,5 ULTRIMIS Ultrasonic Water Meter

High-quality Ultrimis ultrasonic water meters:

The Ultrimis is an ultrasonic water meter with many patented design and technological features, such as the proprietary "W-Sonic Technology" ultrasonic measuring method. None of the materials in contact with water used for the construction of this meter contain heavy metals. The standard version of this water meter is fully waterproof. The innovative structure makes our product arguably the lightest and smallest ultrasonic water meter available to our customers.

Use:

Our ultrasonic water meters measure the flow and volume of water up to a max. temperature of 50°C using a closed-loop system, with the full flow rates up to a max. pressure of 16 bar (PN16). This is important, especially when precision measurement of water consumption and the application of modern communication technologies are required, including NFC and radio reading systems. The water meters feature an e-display (IP68); may be installed in any orientation (H, V, H/V) and do not require the use of U0D0 straight sections, filters or check valves.

Specification
  • Measurement range (MID):

    - Cold water R250, R400 or R800.

    Measurement precision:

    - The best measurement range (R800) available on the market, in every working orientation (H, V, H/V)

    - Starting flow: 0.75 l/h for DN15

    - Low pressure drop: 1 bar per 4 m³/h for DN15

    - Measurement stability regardless of soiling of the measurement system elements

    - Reverse flow measurement

    - Detection of any network leak

Technical specification
  • Unique ref.ultrimis2-5
  • Product familyWater Meters
  • Product groupUltrasonic water meter
  • TypeObject (single object)
  • Date of publishing2018-05-25
  • Edition number1
  • Height (mm)83
  • Width (mm)80
  • Depth (mm)94.5
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)0.48
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFlow Controller
  • ETIM CodeEG000045
  • ETIM NameMeters
  • Uniclass 2015 CodePr_80_51_51_97
  • Uniclass 2015 DescriptionWater meters
  • CSI MasterFormat 2014 Code40 71 36
  • CSI MasterFormat 2014 TitleTurbine Flow Meters
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe