Plus LP034 Air Heaters
Apen Group

Plus LP034 Air Heaters

Our range of suspended warm air heaters is composed by three series of products:

- KONDENSA, suspended condensing and modulating warm air heater, with efficiency up to 108%.

- PLUS, modulating warm air heater with very low polluting emissions.

- RAPID, suspended warm air heater TWO STAGES, simple and easy to use.

The three ranges, providing different performances and efficiency, are characterized by:

- High quality materials, such as AISI441 stainless steel, pre-painted panels and, where present, advanced electronic.

- Premix combustion system with very low polluting emissions.

- Innovative and efficient production systems.

- Reliability and safety guaranteed by a100% factory test.

Specification
  • Outputs range from 12 kW to 92 kW. Sealed combustion circuit. INOX AISI 441 stainless steel combustion chamber. INOX AISI 441 stainless steel exchanger tubes and fume collection box made of low carbon content. Efficiency up to 94% referred to the lower heating value (Hi). Premixed gas modulating burner, low NOx emissions in class 5, in compliance with EN 1020 2009 standards. Electronic card with continuous modulation of power, controlled by a microprocessor, which allows energy savings of up to 30%. Very high reduction of air stratification. An advanced technique of air/gas mixing guarantees total heater safety. Safety thermostat. 230V/1ph/50Hz supply voltage. In compliance with all applicable EC regulations. A version of suspended heater PLUS serie LP with centrifugal fan and mixing box is available upon request.
Technical specification
  • Unique ref.Plus_LP034
  • Collection setGas Heaters
  • CollectionPlus LP series
  • TypeObject (single object)
  • Date of publishing2019-03-27
  • Edition number1
  • Height (mm)690
  • Width (mm)985
  • Depth (mm)500
Related
  • Material mainStainless steel
  • Material secondarySheet metal
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)68
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationAir Terminal
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_33
  • Uniclass 2015 DescriptionGas fired unit heaters
  • CSI MasterFormat 2014 Code23 82 39
  • CSI MasterFormat 2014 TitleUnit Heaters
  • OmniClass TitleFuel Fired HVAC Air Heaters
  • OmniClass Number23-33 15 17 17
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe