Selecting the location and language will prioritise localised information. Continue
Rapid LR072 Air Heaters
Apen Group
Archived

Rapid LR072 Air Heaters

Our range of suspended warm air heaters is composed by three series of products:

- KONDENSA, suspended condensing and modulating warm air heater, with efficiency up to 108%.

- PLUS, modulating warm air heater with very low polluting emissions.

- RAPID, suspended warm air heater TWO STAGES, simple and easy to use.

The three ranges, providing different performances and efficiency, are characterized by:

- High quality materials, such as AISI441 stainless steel, pre-painted panels and, where present, advanced electronic.

- Premix combustion system with very low polluting emissions.

- Innovative and efficient production systems.

- Reliability and safety guaranteed by a100% factory test.

Specification
  • Outputs range from 12 kW to 92 kW. Sealed combustion circuit. INOX AISI 441 stainless steel combustion chamber. INOX AISI 441 stainless steel exchanger tubes and fume collection box made of low carbon content. Efficiency up to 94% referred to the lower heating value (Hi). Premixed gas modulating burner, low NOx emissions in class 5, in compliance with EN 1020 2009 standards. Electronic card with continuous modulation of power, controlled by a microprocessor, which allows energy savings of up to 30%. Very high reduction of air stratification. An advanced technique of air/gas mixing guarantees total heater safety. Safety thermostat. 230V/1ph/50Hz supply voltage. In compliance with all applicable EC regulations. A version of suspended heater PLUS serie LP with centrifugal fan and mixing box is available upon request.
Technical specification
  • Unique ref.Rapid_LR072
  • Collection setGas Heaters
  • CollectionRapid LR series
  • TypeObject (single object)
  • Date of publishing2019-03-27
  • Edition number1
  • Height (mm)765
  • Width (mm)1310
  • Depth (mm)500
Related
  • Material mainStainless steel
  • Material secondarySheet metal
  • Weight Net (Kg)102
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationAir Terminal
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_33
  • Uniclass 2015 DescriptionGas fired unit heaters
  • CSI MasterFormat 2014 Code23 82 39
  • CSI MasterFormat 2014 TitleUnit Heaters
  • OmniClass TitleFuel Fired HVAC Air Heaters
  • OmniClass Number23-33 15 17 17
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems