Publish your products
Santa-Fe Ultra V Series: V155 Whole House Ventilating Dehumidifiers
Santa-Fe Ultra V Series: V155 Whole House Ventilating Dehumidifiers
Santa-Fe Ultra V Series: V155 Whole House Ventilating Dehumidifiers
Santa-Fe Ultra V Series: V155 Whole House Ventilating Dehumidifiers
Santa-Fe Ultra V Series: V155 Whole House Ventilating Dehumidifiers
Santa-Fe Ultra V Series: V155 Whole House Ventilating Dehumidifiers
    AprilAire

    Santa-Fe Ultra V Series: V155 Whole House Ventilating Dehumidifiers

    The ideal solution for those seeking a high-performance, large capacity, efficient dehumidification system.

    Ideal Applications

    • New home
    • Whole home
    • Ventilation
    • Commercial

    The Ultra V155 is the ideal solution for those seeking a high-performance, large-capacity, efficient dehumidification system. Featuring patented multi-coil Efficiency Capacity Coil Optimization (ECCO™) technology that maximizes efficiency and capacity. The 8” ventilation duct allows for more outdoor air to help meet ASHRAE 62.2 requirements.

    Specification
      • Part Number: 4047300
      • Pint Capacity: 155 pints / 19.3 gallons @ 80°F and 60% RH
      • Power: 810 watts @ 73°F and 60% RH
      • Supply Voltage: 115V – 60 Hz

      Blower

      • 435 CFM @ 0.0" WC
      • 395 CFM @ 0.2" WC
      • 360 CFM @ 0.4" WC
      • 322 CFM @ 0.6" WC

      Ventilation

      • 170 CFM @ 0.0" WC
      • 154 CFM @ 0.2" WC
      • 140 CFM @ 0.4" WC
      • 125 CFM @ 0.6" WC
      • Current Draw: 10.0 amps @ 104°F and 36% RH
      • Operating Temperature: 34°F min., 105°F max.
      • Control Type: Digital control and terminal block with 24V AC on-board power
      • Sizing: Up to 3,500 sq. ft.

      Performance at 80°F and 60% RH

      • Water Removal: 155 pints/day
      • Efficiency: 7.1 pints/kWh

      Performance at 73°F and 60% RH

      • Water Removal: 128 pints / 16 gallons per day
      • Efficiency: 6.5 pints/kWh

      Air Filter

      • MERV-13 filter
      • Unit Dimensions (without collars): 14.35"W × 24"H × 39.25"D
      • Unit Weight: 112 lbs.
      • Shipping Dimensions: 19.75"W × 28.25"H × 44.2"D
      • Shipping Weight: 124 lbs.
    Technical specification
    • Unique ref.santa-fe-ultra-v-series-v155-whole-house-ventilating-dehumidifiers
    • Product familyDehumdification
    • Product groupWhole House Dehumidifiers
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodePr_65_67_39
    • Uniclass 2015 DescriptionHumidifiers and dehumidifiers
    • CSI MasterFormat 2014 Code23 84 16
    • CSI MasterFormat 2014 TitleMechanical Dehumidification Units
    • OmniClass Number23-33 27 13
    • OmniClass TitleDehumidifiers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States