Publish your products
NATRL PINE SIDING WITH SAFERWOOD THERMEX-FR
NATRL PINE SIDING WITH SAFERWOOD THERMEX-FR

    NATRL PINE SIDING WITH SAFERWOOD THERMEX-FR

    REAL WOOD. MADE SAFER.

    Arbor Wood is now available with SaferWood Thermex-FR by Chemco, Inc. Since 1981, this industry-leading exterior fire retardant treatment renders wood “ignition resistant” having passed extended surface burning tests and weathering as required by ASTM and model building codes, including:

    • International Building Code [IBC]
    • International Residential Code [IRC]
    • International Wildland Urban Interface Code [IWUIC]

    Arbor Wood with SaferWood Thermex-FR is compliant with Chapter 7A WUI of the California Building Code [CBC] and California Residential Code [CRC], and is CALFIRE SFM Listed.

    Arbor Wood is proud to partner with SaferWood to offer world-class Thermowood FRTW siding and decking. SaferWood products are highly sought-after and specified by leading architects, designers, and developers, and accepted by code and fire officials because of their best-in-class appearance, proven performance, longevity, and reputation for consistent high quality.

    Specification
    • TESTING AND TECHNICAL CREDENTIALS

      • Ignition Resistant (IR) per 2018 IWUIC Section 503.2, Item 3, FRTW
      • Fire Retardant (FR) pressure treatment per 2018 IBC 2303.2.1
      • Class A Fire-Test Response per ASTM E84/UL 723 Extended 30 Minutes
      • ASTM E2768, Test Method for Extended Duration Surface Burning Characteristics of Building Materials
      • ASTM D2898 Accelerated Weathering: “800 inch rain test” before ASTM E2768.
      • ICC-ES Certified ESR-1159 (USA)
      • ICC-ES Certified ESL-1021 (Canada)
      • CAN/ULC S102: Standard Method of Test for Surface Burning Characteristics of Building Materials and Assemblies
      • U.S. Navy QPL under performance specification MIL-L-19140E Lumber & Plywood, Fire Retardant Treated.
      • ThermoWood FC certificates
    Technical specification
    • Unique ref.natrl-pine-siding-with-saferwood-thermex-fire-retardant-thermowood
    • Product familySaferWood Thermex-FR
    • Product groupFire-Retardant Siding
    • TypeObject (single object)
    • Date of publishing2025-10-17
    • Edition number1
    Related
    • Material mainThermally Modified Wood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • Uniclass 2015 CodePr_35_31_67
    • Uniclass 2015 DescriptionPreservative, additives and fire-retardant treatments
    • CSI MasterFormat 2014 Code06 05 73.13
    • CSI MasterFormat 2014 TitleFire-Retardant Wood Treatment
    • OmniClass Number23-15 21 23 15 11 11
    • OmniClass TitleFire Retardant Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit