Publish your products
ThermoWood Decking - Natrl - Pine Clear Oil
ThermoWood Decking - Natrl - Pine Clear Oil
ThermoWood Decking - Natrl - Pine Clear Oil
ThermoWood Decking - Natrl - Pine Clear Oil

    ThermoWood Decking - Natrl - Pine Clear Oil

    THE PERFORMANCE-DRIVEN ECO-CONSCIOUS OPTION

    Arbor Wood is an eco-conscious alternative to composite, chemical-treated or exotic hardwood decking. Because thermally modified wood is less prone to water absorption, expansion/contraction, rot and decay, woods not typically suitable for outdoor applications are able to perform with a long service life.

    Specification
    • BENEFITS

      Enhanced appearance

      A rich, even tone throughout, a quick power wash restores wood back to its original color.

      Solid & Stable

      Dimensional stability is increased, minimal expansion and contraction ensuring a straight board for life

      Workability

      Arbor Wood may be glued, painted, or finished similar to standard wood to achieve the desired look for your next project.

      High performance

      Less water absorption makes it less susceptible to mold, rot & fungal decay

      Natural process

      Chemical-free process using only heat and steam

      Value added

      New application for domestic wood


      FINISHES

      It is recommended to finish Arbor Wood with an exterior UV protective surface finish. Our products have minimal expansion/contraction properties and can be finished with standard products, such as paints and clear coats. Clients should expect slightly longer dry times because of the non-absorbing nature of the material. We recommend the use of Cutek Extreme penetrating oil and UV color tones.

    Technical specification
    • Unique ref.thermally-modified-wood-decking-natrl-pine-clear-oil
    • Product familyThermally Modified Wood Decking
    • Product groupNatrl
    • TypeObject (single object)
    • Date of publishing2023-11-10
    • Edition number1
    Related
    • Material mainThermally Modified Wood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Wood Decking
    • Uniclass 2015 CodePr_25_71_97_37
    • Uniclass 2015 DescriptionHardwood deck boards
    • CSI MasterFormat 2014 Code06 15 00
    • CSI MasterFormat 2014 TitleWood Decking

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States