Publish your products
PIR Insulated Panel Promisol® V
PIR Insulated Panel Promisol® V
PIR Insulated Panel Promisol® V
    Archived

    PIR Insulated Panel Promisol® V

    Promisol® V is a wall cladding Insulated composite panel made of polyisocyanurate PIR core between prepainted steel with visible fixing Several finishings such as ribbed standard, Microline, Liss Thicknesses from 40 mm up to 200 mm according to requested thermal performances, Standard width 1150 mm , on request 1000 mm Colors and materials to be choosen in Colorissime® and material guide according to the environment Suitable for horizontal or vertical installation with span up to 7 ml
    Technical specification
    • Unique ref.promisol-v
    • Product familySandwich panel/ Panneau sandwich
    • Product groupPromisol® V
    • TypeObject (single object)
    • Date of publishing2017-02-13
    • Edition number4
    Related
    • Material mainSteel
    • Material secondaryPolyisocyanorate PIR
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationBuilding Element
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_20_10_60_84
    • Uniclass 2015 DescriptionStructural insulated panel systems
    • CSI MasterFormat 2014 Code07 42 13.19
    • CSI MasterFormat 2014 TitleInsulated Metal Wall Panels
    • OmniClass Number23-13 35 21 19
    • OmniClass TitleStructural Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit