Set your location and language to prioritise localised information. Continue
Arctic Air ABB48 2-Solid Door Back Bar Refrigerator
Arctic Air

Arctic Air ABB48 2-Solid Door Back Bar Refrigerator

Front accessible condensing unit for easy cleaning and maintenance.

Electronic thermostat with digital LED display for accurate control located behind front access panel.

Each door is equipped with magnetic gaskets that are removable for cleaning.

Exterior cabinet construction consists of black powder coated steel front and sides.

Tested to NSF Standard 7 requirements for open food storage.

As Featured on Amazon.com

#ArcticAir #CommercialRefrigerator #StainlessSteelRefrigerator #BackBarRefrigerator #Refridgerator #BlackRefrigerator

Specification
  • Brand Name: Arctic Air
    Color: Black
    Ean: 0799559585808
    Included Components: Back Bar Refrigerator
    Item Weight: 280 pounds
    Lower Temperature Rating: 33 degrees_fahrenheit
    Material: Stainless Steel
    Model Number: ABB48
    Number of Items: 1
    Part Number: ABB48
    Size: 49"W x 24"D x 39.5"H
    Specification Met: Culus , Ul Eph Classified , Cetlus , Etl-sanitation
    Upper Temperature: Rating 41 degrees_fahrenheit
    Voltage: 115 volts
    Warranty Description: Full two year parts and labor warranty and a five year compressor warranty

Technical specification
  • Unique ref.Arctic-Air-ABB48-2-Solid-Door-Back-Bar-Refrigerator
  • Product familyCommercial Refrigerator
  • Product groupBar Refrigerator
  • TypeDocumentation (information only)
  • Date of publishing2019-03-05
  • Edition number1
  • Width (inches)48
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • CSI MasterFormat 2014 Code11 20 00
  • CSI MasterFormat 2014 TitleCommercial Equipment
  • OmniClass Number23-21 21 17
  • OmniClass TitleCommercial Food Services Cooling Equipment

Region availability

North America
United States