Set your location and language to prioritise localised information. Continue
Arctic Air ABB48G Glass 2-Door Back Bar Refrigerator
Arctic Air

Arctic Air ABB48G Glass 2-Door Back Bar Refrigerator

Arctic Air's Back Bar Refrigerators are designed to bring you real, commercial foodservice grade performance at a truly incredible value. All Arctic Air products are tested to NSF Standard 7 levels and must pass numerous quality control inspections throughout manufacturing process.

Our Back Bar Refrigerators are beautifully designed in smooth black steel for a look that you would be proud to put in any commercial application. More importantly, our products have many features that are desired in today's commercial foodservice market. Features include electronic thermostat with external digital display, LED lighting, and bright stainless interior.

As Featured on Amazon.com

#ArcticAir #CommercialRefrigerator #StainlessSteelRefrigerator #BackBarRefrigerator #Refridgerator #GlassDoorRefrigerator

Specification
  • Brand Name: Arctic Air
    Color: Black
    Ean: 0799559585815
    Included Components: Back Bar Cabinet
    Lower Temperature Rating: 33 degrees_fahrenheit
    Model Number: ABB48G
    Number of Doors: 2
    Number of Items: 1
    Part Number: ABB48G
    Size: 49"W x 24"D x 39.5"H
    Specification Met: ETL
    Upper Temperature Rating: 41 degrees_fahrenheit
    Voltage: 115 volts
    Warranty Description: Arctic Air warrants to the original purchaser, all of its new equipment to be free from defects in material or workmanship, under normal use and maintenance service, for a period of one (1) year from the date of original purchase or 15 months after shipment date from the manufacturer, whichever occurs first. Warranty coverage is limited to the repair and/or replacement, including labor charges, of defective parts and/or assemblies. The labor warranty shall include straight time labor charges and travel charges within 100 miles roundtrip. , RESIDENTIAL USERS: Vendor assumes no liability for parts or labor coverage for component failure or other damages resulting from installation in non-commercial or residential applications.

Technical specification
  • Unique ref.Arctic-Air-ABB48G-Glass-2-Door-Back-Bar-Refrigerator
  • Product familyCommercial Refrigerator
  • Product groupBar Refrigerator
  • TypeDocumentation (information only)
  • Date of publishing2019-03-05
  • Edition number1
  • Width (inches)48
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • CSI MasterFormat 2014 Code11 20 00
  • CSI MasterFormat 2014 TitleCommercial Equipment
  • OmniClass Number23-21 21 17
  • OmniClass TitleCommercial Food Services Cooling Equipment

Region availability

North America
United States