Set your location and language to prioritise localised information. Continue
Arctic Air ADD60R-2 Double-Tap Direct Draw Kegerator
Arctic Air

Arctic Air ADD60R-2 Double-Tap Direct Draw Kegerator

Arctic Air's direct draw beer refrigerators are designed to bring you real, commercial foodservice grade performance at a truly incredible value. All Arctic Air products are tested to NSF Standard 7 levels and must pass numerous quality control inspections throughout manufacturing process.

Our direct draw beer refrigerators are beautifully designed in smooth black steel for a look that you would be proud to put in any commercial application. More importantly, our products have many features that are desired in today's commercial foodservice market. Features include electronic thermostat, bright stainless interior, two stainless double tap towers, locking casters, and locking doors.

As Featured on Amazon.com

#ArcticAir #CommercialRefrigerator #StainlessSteelRefrigerator #BackBarRefrigerator #Refridgerator #TwoTapKegerator #Kegerator 

Specification
  • Brand Name: Arctic Air
    Color: Black
    Ean: 0746060913378
    Included Components: Draft Beer Cooler
    Lower Temperature Rating: 33 degrees_fahrenheit
    Model Number: ADD60R-2
    Number of Items: 1
    Part Number: ADD60R-2
    Upper Temperature Rating: 41 degrees_fahrenheit
    Voltage: 115 volts
    Warranty Description: Arctic Air warrants to the original purchaser, all of its new equipment to be free from defects in material or workmanship, under normal use and maintenance service, for a period of one (1) year from the date of original purchase or 15 months after shipment date from the manufacturer, whichever occurs first. Warranty coverage is limited to the repair and/or replacement, including labor charges, of defective parts and/or assemblies. The labor warranty shall include straight time labor charges and travel charges within 100 miles roundtrip. , RESIDENTIAL USERS: Vendor assumes no liability for parts or labor coverage for component failure or other damages resulting from installation in non-commercial or residential applications.

Technical specification
  • Unique ref.Arctic-Air-ADD60R-2-Double-Tap-Direct-Draw-Kegerator
  • Product familyCommercial Refrigerator
  • Product groupKegerator
  • TypeDocumentation (information only)
  • Date of publishing2019-03-05
  • Edition number1
  • Width (inches)60
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • CSI MasterFormat 2014 Code11 20 00
  • CSI MasterFormat 2014 TitleCommercial Equipment
  • OmniClass Number23-21 21 17
  • OmniClass TitleCommercial Food Services Cooling Equipment

Region availability

North America
United States