Publish your products
Arctic Air AGR49 2-Door Glass Reach-In Refrigerator
Arctic Air

Arctic Air AGR49 2-Door Glass Reach-In Refrigerator

Exterior cabinet construction consists of full stainless steel front and sides.

Interior cabinet is bright stainless liner with full stainless steel floor with coved corners.

Six adjustable, heavy-duty epoxy coated wire shelves.

Self-contained capillary tube system using CFC free refrigerant.

49 cubic feet.

Special Features: Self-Closing Lockable Door; Easy To Mount Casters (Two Lockable) Are Standard With All Units; Bottom Mounted Compressor For More Efficient Operation In Coolest Area Of The Kitchen.

As Featured on Amazon.com

#ArcticAir #CommercialRefrigerator #StainlessSteelRefrigerator #ReachInRefrigerator #Refridgerator #GlassDoorRefrigerator

Specification
  • Brand Name: Arctic Air
    Capacity: 49 cubic_feet
    Color: Stainless Steel
    Ean: 0400011941499
    Height: 83.25 inches
    Included Components: Refrigerator, shelving
    Item Volume: 49 cubic_feet
    Item Weight: 500 pounds
    Length: 31.25 inches
    Lower Temperature Rating: 33 degrees_fahrenheit
    Manufacturer Series Number: AGR49
    Material: Stainless Steel
    Model Number: AGR49
    Number of Doors: 2
    Number of Items: 1
    Part Number: AGR49
    Size: 49 (Cubic Ft)
    Special Features: Self-closing lockable door , Easy to mount casters (two lockable) are standard with all units. , Bottom mounted compressor for more efficient operation in coolest area of the kitchen.
    Upper Temperature: Rating 41 degrees_fahrenheit
    Voltage: 115 volts
    Warranty Description: Goods are guaranteed in accordance with the terms of the manufacturer's warranty for 1 year on parts and labor and an extended 5 year warranty on the compressor only from the date of shipping unless otherwise stated. No labor coverage after first year. Factory warranty is not valid for residential use. Goods reported faulty within the specified warranty period may be repaired, replaced or exchanged at Artic Air's discretion. All service calls MUST be pre-approved by Arctic Air or they may not be covered. Parts and labor under this warranty are guaranteed in the contiguous United States only.
    Width: 54.0 inches

Technical specification
  • Unique ref.Arctic-Air-AGR49-2-Door-Glass-Reach-In-Refrigerator
  • Product familyCommercial Refrigerator
  • Product groupGlass Doors
  • TypeDocumentation (information only)
  • Date of publishing2019-03-05
  • Edition number1
  • Width (inches)54
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • CSI MasterFormat 2014 Code11 20 00
  • CSI MasterFormat 2014 TitleCommercial Equipment
  • OmniClass Number23-21 21 17
  • OmniClass TitleCommercial Food Services Cooling Equipment

Region availability

North America
United States