Set your location and language to prioritise localised information. Continue
Arctic Air APP71R 2-Door Pizza Prep Table
Arctic Air

Arctic Air APP71R 2-Door Pizza Prep Table

Arctic Air's food prep units are designed to bring you real, commercial foodservice grade performance at a truly incredible value. All Arctic Air products are tested to NSF Standard 7 levels and must pass numerous quality control inspections throughout manufacturing process. In addition, all products are operated and monitored for a minimum of 13 hours prior to packaging and shipping.

Our food prep models are beautifully designed in smooth stainless steel for a look that you would be proud to put in any commercial application. More importantly, our products have many features that are desired in today's commercial foodservice market. Features include high output fan motors, electronic thermostat with external digital display, bottom mounted compressor, and front accessible, bottom mounted condensing unit mounted on slide out rack for easy maintenance/cleaning.

Three epoxy coated, adjustable shelves and locking casters come standard with all models. Doors are self-closing with foamed in place recessed handle. Magnetic door gaskets are removable and replaceable without tools.

As Featured on Amazon.com

#ArcticAir #CommercialPrepTable #StainlessSteelRefrigeratedPrepTable #PizzaPrepTable

Specification
  • Brand Name: Arctic Air
    Capacity: 21 cubic_feet
    Color: Silver
    Ean: 0400011012144 , 0685450970563
    Height: 41.0 inches
    Included Components: Refrigerated Counter
    Item Volume: 21 cubic_feet
    Item Weight: 380 pounds
    Length: 32.0 inches
    Lower Temperature Rating: 33 degrees_fahrenheit
    Material: Stainless Steel
    Model Number: APP71R
    Number of Doors: 2
    Number of Items: 1
    Part Number: APP71R
    Upper Temperature Rating: 41 degrees_fahrenheit
    Voltage: 115 volts
    Warranty Description: Arctic Air warrants to the original purchaser, all of its new equipment to be free from defects in material or workmanship, under normal use and maintenance service, for a period of one (1) year from the date of original purchase or 15 months after shipment date from the manufacturer, whichever occurs first. Warranty coverage is limited to the repair and/or replacement, including labor charges, of defective parts and/or assemblies. The labor warranty shall include straight time labor charges and travel charges within 100 miles roundtrip. , RESIDENTIAL USERS: Vendor assumes no liability for parts or labor coverage for component failure or other damages resulting from installation in non-commercial or residential applications.
    Width: 71.0 inches

Technical specification
  • Unique ref.Arctic-Air-APP71R-2-Door-Pizza-Prep-Table
  • Product familyCommercial Refrigerator
  • Product groupPrep Table
  • TypeDocumentation (information only)
  • Date of publishing2019-03-05
  • Edition number1
  • Width (inches)71
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • CSI MasterFormat 2014 Code11 20 00
  • CSI MasterFormat 2014 TitleCommercial Equipment
  • OmniClass Number23-21 21 17
  • OmniClass TitleCommercial Food Services Cooling Equipment

Region availability

North America
United States