Publish your products
Arctic Air AUC48F Undercounter Commercial Freezer
Arctic Air AUC48F Undercounter Commercial Freezer
Arctic Air AUC48F Undercounter Commercial Freezer
Arctic Air AUC48F Undercounter Commercial Freezer
Arctic Air AUC48F Undercounter Commercial Freezer
    Arctic Air

    Arctic Air AUC48F Undercounter Commercial Freezer

    Our under-counter/worktop models are beautifully designed in smooth stainless steel for a look that you would be proud to put in any commercial application.

    Features include high output fan motors, electronic thermostat with external digital display.

    Epoxy coated, adjustable shelves and locking casters come standard with all models. Doors are self-closing with foamed in place recessed handle.

    As Featured on Amazon.com

    #ArcticAir #CommercialFreezer #StainlessSteelFreezer #UndercounterFreezer

    Specification
    • Brand Name: Arctic Air
      Capacity: 12 cubic_feet
      Color: Silver
      Ean: 0685450970495 , 0400010855353
      Height: 35.0 inches
      Included Components: Freezer
      Item Volume: 12 cubic_feet
      Item Weight: 275 pounds
      Length: 30.0 inches
      Lower Temperature Rating: -10 degrees_fahrenheit
      Material: Stainless Steel
      Model Number: AUC48F
      Number of Items: 1
      Part Number: AUC48F
      UNSPSC Code: 52150000
      UPC: 685450970495 , 400010855353
      Upper Temperature Rating: 10 degrees_fahrenheit
      Voltage: 115 volts
      Warranty Description: Goods are guaranteed in accordance with the terms of the manufacturer's warranty for 1 year on parts and labor and an extended 5 year warranty on the compressor only from the date of shipping unless otherwise stated. No labor coverage after first year. Factory warranty is not valid for residential use. Goods reported faulty within the specified warranty period may be repaired, replaced or exchanged at Artic Air's discretion. All service calls MUST be pre-approved by Arctic Air or they may not be covered. Parts and labor under this warranty are guaranteed in the contiguous United States only.
      Width: 48.0 inches

    Technical specification
    • Unique ref.Arctic-Air-AUC48F-Undercounter-Commercial-Freezer
    • Product familyCommercial Freezer
    • Product groupUndercounter
    • TypeDocumentation (information only)
    • Date of publishing2019-03-05
    • Edition number1
    • Width (inches)48
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • CSI MasterFormat 2014 Code11 20 00
    • CSI MasterFormat 2014 TitleCommercial Equipment
    • OmniClass Number23-21 21 17
    • OmniClass TitleCommercial Food Services Cooling Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit