Publish your products
Wooden slats - Slatted false ceiling - ECOGRID
Wooden slats - Slatted false ceiling - ECOGRID
Wooden slats - Slatted false ceiling - ECOGRID
Wooden slats - Slatted false ceiling - ECOGRID
Wooden slats - Slatted false ceiling - ECOGRID
Wooden slats - Slatted false ceiling - ECOGRID
    Ardemo

    Wooden slats - Slatted false ceiling - ECOGRID

    The Ecogrid range takes the form of variations of wooden slats assembled together by rigid black traverses. Choose the number and dimensions of the slats to define the product that suits your project.

    The wooden slatted false ceiling is a solution that combines the simplicity and minimalist straight lines with the warmth of a traditional material. Whether for a workplace or a public building, wood is one of the best options to bring charm and elegance to an interior.

    Aesthetic, robust, and quick to install, Ardemo wooden slats offer numerous decorative possibilities for an original interior. Depending on the orientation of the slats, you can create a trendy and unique atmosphere.

    Wooden slatted ceilings offer excellent acoustic performance, whether with or without the addition of special panels. It is through the adaptation of slat widths and spacings that we can offer different acoustic environments, sometimes necessary depending on the space being designed.

    Specification
      • Ecogrid 2040.07

      7 slats, each measuring 20mm in width by 40mm in height. 77% open space.

      Thickness 54 mm

      Dimension: 1200 mm x 600 mm

      • Ecogrid 2040.08

      8 slats, each measuring 20mm in width by 40mm in height. 73% open space.

      Thickness: 54 mm

      Dimension: 1200 mm x 600 mm

      • Ecogrid 2040.10

      10 slats, each measuring 20mm in width by 40mm in height. 73% open space.

      Thickness: 54 mm

      Dimension: 1200 mm x 600 mm

      • Ecogrid 4020.07

      7 slats, each measuring 40mm in width by 20mm in height. 53% open space.

      Thickness: 34 mm

      Dimension: 1200 mm x 600 mm

      • Ecogrid 2060.05

      5 slats, each measuring 20mm in width by 60mm in height. 83% open space.

      Thickness: 74 mm

      Dimension: 1200 mm x 600 mm

      • Ecogrid 2060.07

      7 slats, each measuring 20mm in width by 60mm in height. 77% open space.

      Thickness: 74 mm

      Dimension: 1200 mm x 600 mm

      • Ecogrid 2060.08

      8 slats, each measuring 20mm in width by 60mm in height. 73% open space.

      Thickness: 74 mm

      Dimension: 1200 mm x 600 mm

      • Ecogrid 2085.05

      5 slats, each measuring 20mm in width by 85mm in height. 83% open space.

      Thickness: 99 mm

      Dimension: 1200 mm x 600 mm

      • Ecogrid 2085.07

      7 slats, each measuring 20mm in width by 85mm in height. 77% open space.

      Thickness: 99 mm

      Dimension: 1200 mm x 600 mm

      Technical specification
      • Unique ref.ecogrid-ceiling
      • TypeObject (single object)
      • Date of publishing2024-09-05
      • Edition number1
      Related
      • Material mainWood
      Classification
      • BIMobject CategoryConstruction - Ceiling
      • IFC classificationCovering
      • Uniclass 2015 CodeSs_30_25_22
      • Uniclass 2015 DescriptionDemountable suspended ceiling systems
      • CSI MasterFormat 2014 Code09 54 26
      • CSI MasterFormat 2014 TitleSuspended Wood Ceilings
      • OmniClass Number23-15 13 21 15
      • OmniClass TitleWood Ceiling Panels

      Region availability

      Europe North America
      Åland Islands
      Anguilla
      Albania
      Antigua and Barbuda
      Andorra
      Aruba
      Austria
      Barbados
      Belarus
      Belize
      Belgium
      Bermuda
      Bosnia and Herzegovina
      British Virgin Islands
      Bulgaria
      Canada
      Croatia
      Caribbean Netherlands
      Cyprus
      Cayman Islands
      Czech Republic
      Collectivity of Saint Martin
      Denmark
      Costa Rica
      Estonia
      Cuba
      Faroe Islands
      Curaçao
      Finland
      Dominica
      France
      Dominican Republic
      Germany
      El Salvador
      Gibraltar
      Greenland
      Greece
      Grenada
      Guernsey
      Guadeloupe
      Hungary
      Guatemala
      Iceland
      Haiti
      Ireland
      Honduras
      Isle of Man
      Jamaica
      Italy
      Martinique
      Jersey
      Mexico
      Latvia
      Montserrat
      Liechtenstein
      Nicaragua
      Lithuania
      Panama
      Luxembourg
      Puerto Rico
      Malta
      Saint Kitts and Nevis
      Moldova
      Saint Lucia
      Monaco
      Saint Pierre and Miquelon
      Montenegro
      Saint Vincent and the Grenadines
      Netherlands
      Saint-Barthélemy
      North Macedonia
      Sint Maarten
      Norway
      The Bahamas
      Poland
      Trinidad and Tobago
      Portugal
      Turks and Caicos Islands
      Romania
      U.S. Virgin Islands
      Russia
      United States
      San Marino
      Serbia
      Slovakia
      Slovenia
      Spain
      Svalbard and Jan Mayen
      Sweden
      Switzerland
      Ukraine
      United Kingdom
      Vatican City
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit