Set your location and language to prioritise localised information. Continue
A 45™ Stable Filling Material

A 45™ Stable Filling Material

A 45

Rapid drying and hardening internal repair mortar

DESCRIPTION
A 45 is a blend of cement, fillers, and special additives to produce a rapid drying slump-free mortar used for internal repairs. The mixed mortar sets after 12 minutes and can be trafficked after 90 minutes.

Specification
  • FEATURES
    • Receives finishes after 90 minutes regardless of thickness
    • Slump free: ideal for vertical, horizontal and overhead repairs
    • Ideal for the rapid repair works
    • Binds the mixed water within the mortar, speeding drying and hardening times

    COVERAGE
    Approximately 7 m² @ 1 mm thickness

    PACK SIZE
    11 kg

Technical specification
  • Unique ref.a-45
  • Product familyFlooring Solutions
  • Product groupRepair Mortar
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Material mainCementitious
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_06
  • Uniclass 2015 DescriptionBedding and underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia
India