Set your location and language to prioritise localised information. Continue
ARDEX AF 148 - All Purpose Flooring Adhesive

ARDEX AF 148 - All Purpose Flooring Adhesive

ARDEX AF 148
All Purpose Flooring Adhesive

DESCRIPTION
ARDEX AF 148 is a single component, dispersion based adhesive for laying LVT, PVC and VCT floorings in sheets, tiles, planks and carpet tiles on internal levelled subfloors.

COVERAGE
Approximately 130 – 160g/m²

Specification
  • FEATURES
    • Dispersion based
    • Low odour and very low emissions
    • Extra long open time
    • Suitable for installation of vinyl sheets, vinyl tiles, LVT and carpet tiles
    • Semi-wet and pressure sensitive properties

    PACK SIZE
    10 kg

Technical specification
  • Unique ref.ardex-AF-148
  • Product familyFlooring Adhesive
  • Product groupAll Purpose Adhesive
  • TypeObject (single object)
  • Date of publishing2020-01-06
  • Edition number1
Related
  • Material mainPVC
  • Designed inSingapore
  • Manufactured inSingapore
Classification
  • BIMobject CategoryFlooring - Vinyl
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-13 23 15
  • OmniClass TitleAdhesives
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Asia
India