K 301 - Fast Setting Resurfacing and Levelling Compound
K 301 is a fast setting cement-based product designed to smooth, level, rough and damaged concrete surface in external and internal situations. K 301 is a grey powder consisting of special cements, graded aggregates and high quality synthetic resins. When mixed with water, a fluid mortar is produced which sets within 2 hours and can normally walked on after approximately 2 – 3 hours at 27 ± 1°C.
K 301 can be applied from 2mm to 20mm in thickness. The set and hardened K 301 is usually ready to receive light wheeled traffic after 48 hours at 27 ± 1°C
Specification
K 301 @ 27 ± 1°C
Bulk density of powder - approx. 1.37kg/litre
Weight of fresh mortar - approx. 1.94kg/litre
Initial set (Vicat) - approx. 40 minutes
Final set (Vicat) approx. 2 hours
Compressive Strength
After 1 day - 13.0 N/mm²
After 7 days - 22.0 N/mm²
After 28 days - 26.0 N/mm²
Flexural Strength
After 1 day - 3.0 N/mm²
After 7 days - 5.0 N/mm²
After 28 days - 6.0 N/mm²
Ball Impact Hardness
After 1 day - 6.5 mm
Scratch Hardness
After 1 day - 1.0 mm
Overcoat time for industrial coatings
Thickness of K 301 Time
Up to 5 mm 2 days
Up to 10 mm 5 days
Up to 20 mm 7 days
VOC Content - 6 g/L