R 24 CE is an economical, self-smoothing, epoxy resin floor underlay applied between 1 – 4 mm thickness. It combines outstanding mechanical properties with chemical resistance to provide a flat, seamless surface to receive epoxy based coatings or toppings.
Specification
R 100 CE 27 ± 1°C
Mixed Density 2.10 g/cc
Pot life 45 mins
Application thickness 3 - 10 mm
Foot traffic 24 hours
Full cure 7 days
Bond strength > 3 N/mm²
Compressive strength > 90 N/mm²
ASTM C 109
Flexural strength > 30 N/mm²
BS 6319, Pt 3
Tensile strength > 17 N/mm²
BS 6319, Pt 7
Abrasion resistance 0.45g/1000 cycles
ASTM C501