Publish your products
ARDEX E 25 - Synthetic Resin Dispersion
ARDEX

ARDEX E 25 - Synthetic Resin Dispersion

ARDEX E 25 is a liquid admixture designed to enhance tensile strength, improve surface toughness and increase flexibility of selected ARDEX compounds. Used particularly with ARDEX K 15 in applications including leveling over tiles or ARDEX WPM 300 moisture barrier. Also used in high traffic areas to resist indentations from heavy loads.
Specification
  • Application: For use with ARDEX K 15, K 005 and A 45 Packaging: 5kg or 20 kg
Technical specification
  • Unique ref.ARDEX-E-25
  • Product familySubfloor Preparation
  • Product groupAdditive Dispersion
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainPolyester resin
  • Designed inSingapore
  • Manufactured inSingapore
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 01 60
  • CSI MasterFormat 2014 TitleMaintenance of Flooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

North America Europe Asia Oceania
Anguilla
Denmark
China
New Zealand
Antigua and Barbuda
France
Singapore
Aruba
Germany
Thailand
Barbados
Ireland
Belize
Poland
Bermuda
Sweden
British Virgin Islands
Switzerland
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit