Publish your products
ARDEX K 14 MIX - Self-leveling mortar for medium and thick layer
ARDEX

ARDEX K 14 MIX - Self-leveling mortar for medium and thick layer

Gray powder with special cements and synthetic materials with good dispersion capacity. Mixed with water, a smooth, self-leveling and pumpable mortar is obtained. It can work for 30 minutes and is passable in 3 hours. The mortar hardens by hydration and dries quickly retraction, avoiding the appearance of cracks, even in thick layers.
Specification
  • Mixing ratio: Approx. 3 3/4 - 4 l. of water: 25 Kg of powder, which is equivalent to 1 vol. of water: 3.7 vol. of dust Density: Approx. 1,7 Kg / l Density of the mortar in fresh: 2.2 Kg / l Consumption: 1.8 Kg of powder / m2 / mm Workability: 30 min (20°C) Transitability: 3 hours (20°C) Compressive strength: After 1 day approx. 15 N / mm2 After 7 days approx. 25 N / mm2 After 28 days approx. 30 N / mm2 Flexotraction resistance: After 1 day approx. 3.8 N / mm2 After 7 days approx. 6 N / mm2 After 28 days approx. 7.5 N / mm2 Brinell hardness: After 1 day approx 60 N / mm2 After 7 days approx. 68 N / mm2 After 28 days approx. 72 N / mm2 Suitable furniture with wheels: Yes Suitable radiant heating: Yes Packaging: 25 Kg sacks Storage: Approx. 12 months in dry places and in its original closed container.
Technical specification
  • Unique ref.ARDEX-K-14-MIX
  • Product familySubfloor Preparation
  • Product groupThicker Layer High Build Self-Leveling Underlayment
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Material mainMortar
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryFlooring - Underlay
  • IFC classificationFloor
  • UNSPSC nameCarpet or rug underlays
  • UNSPSC code30161719
  • Uniclass 2015 CodePr_35_31_06_80
  • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitleUnderlayment
  • OmniClass Number23-15 17 11 13 11 13
  • OmniClass TitlePortland Cement Floor Underlayments
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Spain