Publish your products
ARDEX TRM Transportation Repair Mortar
ARDEX TRM Transportation Repair Mortar
    ARDEX

    ARDEX TRM Transportation Repair Mortar

    ARDEX TRM™ Transportation Repair Mortar is a formable, pourable, pumpable, microsilica-modified Portland cement-based, structural repair mortar for deteriorated exterior and interior concrete above, on or below grade.

    Key Features

    • Microsilica-modified for improved durability
    • Fast-setting
    • Accepts foot traffic in 2 hours, vehicular traffic in 6 hours
    • Suitable for overlays and full-depth repairs
    • Easy to apply
    • Mixes with water only
    • Installs from 1/2” – 4” (12.7 mm – 10.2 cm) neat and up to 8” (20.3 cm) when extended with aggregate
    • Freeze-thaw resistant
    • Suitable for normal service commercial, institutional and multi-unit residential applications
    • Use for exterior and interior concrete repair
    Specification
    • Installation Mixing Ratio: 5 – 6 pints (2.37 – 2.84 L) of water per 50 lb. (22.7 kg) bag Coverage: 0.4 cu. ft. per 50 lb. bag (0.01 m3 per 22.7 kg bag) 9.6 sq. ft. per 50 lb. bag at 1/2” (0.890 m2 per 22.7 kg bag at 12.7 mm) Performance Compressive Strength (ASTM C109): 2 hours 3500 psi 245.0 kg/sq. cm; 3 hours 4500 psi 315.kg/sq. cm; 1 day 5750 psi 402.5 kg/sq. cm; 7 days 7500 psi 525.0 kg/sq. cm; 28 days 11500 psi 805.0 kg/sq. cm Flexural Strength (ASTM C78): 7 days 850 psi 59.5 kg/sq. cm; 28 days 1100 psi 77.0 kg/sq. cm Splitting Tensile Strength (ASTM C496): 7 days 550 psi 38.5 kg/sq. cm; 28 days 625 psi 43.75 kg/sq. cm Modulus of Elasticity: 28 days 3.8 x 106 psi 2.7 x 105 kg/sq. cm Direct Tensile Bond Strength (ASTM D4541): 28 days 240 psi 16.8 kg/sq. cm Slant Shear Bond Strength (ASTM C882): 1 day 1250 psi 38.5 kg/sq. cm; 7 days 2000 psi 140.0 kg/sq. cm Mortar (Max Scaled Material): 25 cycles .008 psf 14.0 kg/sq. cm; 50 cycles .01 psf 15.0 kg/sq. cm Time of Setting (ASTM C191): Initial Set 10 min.; Final Set 15 min. Length Change (ASTM C157, 28 days): In Water -0.002%; In Air -0.05% Scaling Resistance / Visual Rating (ASTM C672): 25 cycles 1; 50 cycles 1 Pot Life / Working Time: 10 – 20 minutes Time to Traffic: Foot 2 hours; Full, including rolling loads 6 hours Coat or Seal (Minimum): 6 hours Color: Gray Packaging: 50 lb. (22.7 kg) Bag Storage: Store in a cool dry area. Do not leave bags exposed to direct sunlight. Keep from freezing. Shelf Life: 1 year, if unopened. Warranty: ARDEX L.P. Standard Limited Warranty applies.
    Technical specification
    • Unique ref.ARDEX-TRM
    • Product familyConcrete Repair
    • Product groupTransportation and Trench Repair Mortar
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • UNSPSC nameInterior finishing materials
    • UNSPSC code3016
    • CSI MasterFormat 2014 Code03 35 00
    • CSI MasterFormat 2014 TitleConcrete Finishing
    • OmniClass Number23-15 00 00
    • OmniClass TitleInterior and Finish Products
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit