ARDEX P 51 is a multi-purpose primer ideal for priming porous surfaces prior to the application of ARDEX water-based levelling and smoothing compounds, and wood based sheets and boards prior to the application of ARDEX X 7001 tile adhesive.
Unit Size Available: 1kg, 5kg, 25kg
Coverage: Refer to product datasheet
Region availability
| North America | Europe | Oceania | Asia |
|---|---|---|---|
Anguilla | Austria | Australia | China |
Antigua and Barbuda | Czech Republic | New Zealand | Singapore |
Aruba | Denmark | Thailand | |
Barbados | France | Türkiye | |
Belize | Germany | ||
Bermuda | Ireland | ||
British Virgin Islands | Italy | ||
Canada | Poland | ||
Caribbean Netherlands | Russia | ||
Cayman Islands | Sweden | ||
Collectivity of Saint Martin | United Kingdom | ||
Costa Rica | |||
Cuba | |||
Curaçao | |||
Dominica | |||
Dominican Republic | |||
El Salvador | |||
Greenland | |||
Grenada | |||
Guadeloupe | |||
Guatemala | |||
Haiti | |||
Honduras | |||
Jamaica | |||
Martinique | |||
Mexico | |||
Montserrat | |||
Nicaragua | |||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |