This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ARDEX A 29 - Rapid Drying Cement for Internal and External Screeds

Unique ref.: Ardex-a-29-screed
Brand: ARDEX
Product family: Tile & Stone Installation System
Product group: Screeds/Mudbeds
Date of publishing: 2019-08-26
Edition number: 1
Type: Object (single object)
Download (9)

ARDEX A 29 cement for screeds has been developed to perform in real UK site conditions. Offering unique application and performance benefits to professional screeding contractors; ARDEX A 29 combines excellent workability, speed and performance.

  • 90 minute working time
  • Walkable after 8 hours
  • Passes the BRE Screed (ISCR) Test in as little as 24 hours
  • Install ceramic tiles in as little as 24 hours and natural stone after 7 days
  • Install resilient and wood floor finishes in as little as 7 days
  • Apply as a bonded, unbonded or floating screed
  • Can be used with underfloor heating systems
  • Can be pumped for fast application
  • For internal and external use, including wet area

Unit Size Available: 20kg

Coverage: 0.27kg ARDEX A 29 cement per m²


Weight of fresh screed mortar - approx. 2kg/litre
Working time at 20°C - approx. Up to 90 minutes
Compressive screed strength:
28 days (1:7 mix )- 30 N/mm²
28 days (1:5 mix) - 40 N/mm²


Material main: Cement
Material secondary:
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Flooring - Tiles
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L5331
Uniclass 1.4 Description: Floor tiles
Uniclass 2.0 Code: SS-20-42-32
Uniclass 2.0 Description: Floor Tiling Systems
Uniclass 2015 Code: EF_30_20
Uniclass 2015 Description: Floors
NBS Reference Code: 20-42-32
NBS Reference Description: Floor Tiling Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 13 13
OmniClass Title: Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject®