This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ARDEX A 34 MIX - Dry concrete, grain size 0-6 mm

Unique ref.: ARDEX-A-34
Brand: ARDEX
Product family: Tile & Stone Installation System
Product group: Screeds/Mudbeds
Date of publishing: 2019-11-07
Edition number: 1
Type: Object (single object)
Download (8)
- ARDURAPID feature
- For quick concrete casting in floating or fixed casting
- 3 h after walking
- 1 day after coating
- Working time 60 min.
- Easy to spread and work'

Area of ​​application For
making concrete mass only by adding water. The composition is earthy and slightly plastic.

3 h after casting, the concrete is already walkable. After 24 hours, the concrete can be covered with floor coverings and attained minimum strengths according to DIN 18560.

Usually work on concrete is used to work on the concrete mass.

Floor castings for wet rooms and dry spaces

- Casting for thicknesses over 15 mm
. 45 mm under the ceramic tile
- As a dripping cast for a little. 35 mm under soft coverings

Concrete floors with compressive strength 45 N / mm²

Technical information

Mixing ratio: approx. 2 l of water: 25 kg of powder

Disposal: 18.5 kg powder / m 2 / cm

Working time (+20 o C): approx. 60 min.

Walking time: after about 3 hours

Compression strength: 1 d approx. 25 N / mm 2 | 3 d about 35 N / mm 2 | 28 d about 45 N / mm 2

Corrosion: does not affect the corrosion of steel

Packing: 25 kg

Storage: In unopened original packaging in dry condition 12 months

EAN: 5703193 34225 8'


Material main:
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Flooring - Tiles
IFC classification: Floor
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L5331
Uniclass 1.4 Description: Floor tiles
Uniclass 2.0 Code: SS-20-42-72
Uniclass 2.0 Description: Resilient And Textile Floor Covering Systems
Uniclass 2015 Code: Pr_35_93_96
Uniclass 2015 Description: Wall and floor tile units
NBS Reference Code: 20-42-72
NBS Reference Description: Resilient And Textile Floor Covering Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 13 13
OmniClass Title: Tile Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • Sweden

BIMobject®