Publish your products
ARDEX CL 312 - Universal Floor Leveller
ARDEX CL 312 - Universal Floor Leveller
    ARDEX

    ARDEX CL 312 - Universal Floor Leveller

    ARDEX CL 312 is a one-part, fast setting, self-smoothing compound with built-in synthetic latex polymer. Suitable for preparing interior floors prior to laying sheet and tile soft floor coverings, natural stone and ceramic tiles. It can be used on a wide range of absorbent and non-absorbent floor surfaces including concrete, cement and sand screeds, terrazzo, asphalt, quarry tiles and old but sound adhesive residues. It can be laid at depths from a feather edge up to 5 mm and from 5 mm-20 mm with the addition of 3 mm granite chippings.
    Specification
    • Form: grey powder Working time at 30°C: approx. 25 minutes Flow life at 30°C: approx. 10 minutes Initial setting time: approx. 60 minutes Final setting time: approx. 90 minutes Walkability: approx. 3 hours Compressive Strength 24 hours: ≥ 8 N/mm2 7 days: ≥ 22 N/mm2 28 days: ≥ 28 N/mm2 Flexural Strength 1 day: ≥ 1 N/mm2 7 days: ≥ 4 N/mm2 28 days: ≥ 5.1 N/mm2
    Technical specification
    • Unique ref.ARDEX-CL-312
    • Product familySubfloor Preparation
    • Product groupSelf-Leveling Underlayment
    • TypeObject (single object)
    • Date of publishing2019-11-07
    • Edition number1
    Related
    • Material mainPolymer-modified cementitious
    • Designed inSingapore
    • Manufactured inSingapore
    Classification
    • BIMobject CategoryFlooring - Underlay
    • IFC classificationFloor
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Asia
    Singapore
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit