Publish your products
ARDEX EP 25 Epoxy Screed
ARDEX

ARDEX EP 25 Epoxy Screed

Product description
Solvent- and water-free two-component epoxy resin system
For the production of fast-usable epoxy resin screeds on insulating layer, on separating layer and in combination in new buildings, old buildings and renovations
Ready for occupancy after 1 day 
Low screed thicknesses possible
High compressive and bending tensile strengths
Easy processing
pumpable

Application
Mixed with ARDEX SPS special sand for the production of epoxy resin screeds in composite, on separating layer and on insulating layer.
In new buildings and especially in old buildings, renovations and renovations, eg on old wooden floorboards, and for the repair of old screeds of cement and calcium sulphate.
ARDEX EP 25 epoxy resin screeds can be walked on after just 12 hours and can be laid after 24 hours. For the execution of screeds the general guidelines and standards, DIN 18560 and DIN 18353 apply, unless otherwise stated in this data sheet.
For the interior.

Specification
  • Ready to use : after approx. 24 hours. 
    Mixing ratio : approx. 1: 7,7 parts by weight (ARDEX EP 25: Sand) 
    Compressive strength : After 7d / + 23 ° C
    approx. 35 N / mm²

    Storage : Store in dry rooms for approx. 12 months in the original sealed container.
    Store bucket vertically; do not tip!

    Packing : bucket with lid unit. 
    Total content 13.1 kg or 3.2 kg net

    Fresh weight of the mortar : Approx. 1.8 kg / l 
    Material requirements: Approx. 2.1 kg ARDEX EP 25 and 16 kg ARDEX SPS special sand per m² / cm layer thickness 
    Processing time (+ 20 ° C) : Approx. 60 minutes 
    walkability (+ 20 ° C) : after approx. 12 hours 
    bending tensile strength : after 7 d / 23 ° C
    approx. 11.5 N / mm²

Technical specification
  • Unique ref.Ardex-ep-25
  • Product familySubfloor Preparation
  • Product groupEpoxy Primer
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Material mainFabric
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeB1010
  • CSI UniFormat II TitleFloor Construction

Region availability

Europe
Austria
France
Germany
Poland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit