Publish your products
ARDEX K 22 F™ High Flow, Fiber Reinforced, Self-Leveling Underlayment
ARDEX K 22 F™ High Flow, Fiber Reinforced, Self-Leveling Underlayment
ARDEX K 22 F™ High Flow, Fiber Reinforced, Self-Leveling Underlayment
ARDEX K 22 F™ High Flow, Fiber Reinforced, Self-Leveling Underlayment
    ARDEX

    ARDEX K 22 F™ High Flow, Fiber Reinforced, Self-Leveling Underlayment

    Choose Fiber Reinforced
    ARDEX K 22 F™ High Flow, Fiber Reinforced, Self-Leveling Underlayment is a blend of high-strength gypsum, Portland cements and powdered polymers used to repair existing above-grade floors prior to the installation of new floor coverings.

    Key Features
    A blend of high-strength, fiber reinforced gypsum and Portland cements as well as powdered polymers
    Use over concrete, gypsum, wood, VCT, existing patching and leveling materials and non-water-soluble adhesive residue on concrete
    Use for interior, above-grade floors only
    Installs up to 1 1/4″ (3 cm) thick neat and up to 2″ (5 cm) with aggregate
    Walkable in 2 – 3 hours
    Install floor coverings in as little as 24 hours

    Standards
    SystemOne
    Tested in Accordance with ASTM C1708

    Specification
    • Installation
      Mixing Ratio: 4.5 quarts (4.25 L) of water per 50 lb. (22.7 kg) bag
      Coverage: 50 sq. ft. per bag at 1/8’’ (4.5 sq. m at 3 mm)
      25 sq. ft. per bag at 1/4” (2 sq. m at 6 mm)
      Coverage will vary depending on the texture of the surface being smoothed.

      Performance
      Flow Time: 9 minutes
      Compressive Strength (ASTM C109/mod – Air cure only): 6,000 psi (420 kg/sq. cm.) at 28 days
      Flexural Strength (ASTM C348): 1,600 psi (112 kg/sq. cm.) at 28 days
      Walkable: 2 – 3 hours
      Install Flooring: Installation thicknesses of 1/8”: 24 hours
      For installation thicknesses greater than 1/8”: When confirmed dry via mat testing (estimated 2 – 3 days)
      VOC: 0
      Packaging: 50 lb. (22.7 kg) bag
      Storage: Store in a cool, dry area. Do not leave bags exposed to sun.
      Shelf Life: 1 year, if unopened
      Warranty: ARDEX L.P. Standard Limited Warranty applies. Also eligible for the ARDEX/HENRY SystemOne™ 10-Year Limited Warranty when used in conjunction with select HENRY® Flooring Adhesives.

    Technical specification
    • Unique ref.ardex-k-22-f
    • Product family​Subfloor Preparation
    • Product groupSelf-Leveling Underlayments
    • TypeObject (single object)
    • Date of publishing2018-09-07
    • Edition number1
    Related
    • Material mainPlaster
    • Designed inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13
    • OmniClass TitleFloor Underlayments

    Region availability

    North America Europe
    Anguilla
    Denmark
    Antigua and Barbuda
    France
    Aruba
    Germany
    Barbados
    Ireland
    Belize
    Italy
    Bermuda
    Poland
    British Virgin Islands
    Sweden
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit