ARDEX K 60™ ARDITEX ​Rapid Setting Latex Smoothing and Leveling Compound​​​​​​​​​​​​​​​​​​​​​​​​​​

Unique ref.: ardex-k60-arditex
Brand: ARDEX
Product family: Subfloor Preparation
Product group: Self-Leveling Underlayment
Date of publishing: 2018-09-07
Edition number: 1
Type: Object (single object)

Choose Versatile, No Water

ARDEX K 60™ ARDITEX offers unmatched flexibility and adhesion.

Install over: interior concrete, terrazzo, wood, ceramic and quarry tile, steel, select epoxy coating systems and non-water-soluble adhesive residue on concrete. Can be used on permanently wet areas prior to installing ARDEX MCTM Moisture Control Systems. Contact the ARDEX Technical Service department for a jobsite recommendation.

Key Features

  • No mechanical profiling or priming required in most applications
  • No water required
  • Portland cement and other hydraulic cements
  • Self-smoothing, trowelable
  • Latex leveling compound
  • Interior use on, above or below grade

Installation

  • General priming recommendations: When required
  • Packaging: 35 lb. (15.9 kg) w, 1 Gallon (3.8 L) bottle
  • Coverage: 21 sq. ft. per bag at 1/4’’ (1.95 sq. m at 6 mm)
  • Thickness:
    • Levels at 1/8” (3 mm)
    • Installs from 1/16” to 1/2” (1.5 mm to 12 mm)
    • Featheredge to match existing elevations
  • Flow time: 10 minutes
  • Walkable: 2 to 3 hours
  • Dry time prior to Installiing Flooring:
    • Skimcoat Applications:
      As little as 4 hours
    • Self-Leveling Applications:
      Moisture-insensitive ceramic, quarrt, porcelain: 6 hours
      Porous-backed carpet: 12 hours
      All other floor coverings: 16 to 24 hours

Performance

  • Compressive Strength (ASTM C109 mod.): 3,500 psi (245 kg/cm2) at 28 days
  • Brinell Hardness (ASTM E10 modified): Approx. 3,000 psi (211 kg/cm2) at 24 hours
  • VOC: 0


Technical specifications

bulk weight
approx. 1.30 kg / l

material requirements
approx. 1.60 kg / m² / mm

Processing time at + 20 ° C
approx. 20 min

Accessibility at + 20 ° C
after about 2 hours

Castor wheels
Yes

underfloor heating fitness
Yes

storage
In dry rooms it can be stored for approx. 9 months in the original sealed container.
Store frost-proof.

Laying at + 20 ° C
up to 3 mm after approx. 12.00 h
up to 5 mm after approx. 24.00 h
up to 10 mm after approx. 48.00 h

Compressive strength
after 28 days approx. 15.00 N / mm²

Mixing ratio
ca.  20.00 : 4.80 parts by weight (ARDEX K 60: Latex) 

GISCODE
ZP 1 = cementitious product

EMICODE
EC 1
 
flexural strength
after 28 days approx. 4.50 N / mm²


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Flooring - Underlay
Code: L53611
Description: Underlay
Code: PR-55-06-80
Description: Smoothing And Levelling Underlay Compounds
Code: 55-06-80
Description: Smoothing And Levelling Underlay Compounds
CSI MasterFormat 2014 Code: 06 16 26
CSI MasterFormat 2014 Title: Underlayment
OmniClass Number: 23-15 17 11 13
OmniClass Title: Floor Underlayments
This product is available in:
Europe
  • Denmark
  • France
  • Italy
  • Sweden
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Flooring - Underlay

Name Value
Application Use to level and smooth interior concrete, terrazzo, ceramic and quarry tile, steel, select epoxy coating systems and non-water-soluble adhesive residue on concrete
Thickness 1/16" — 1/2"
Underlayment Type Rapid Setting Latex Smoothing and Leveling Compound​​​​​​​​​​​​​​​​​​​​​​​​​​

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Product Master Spec http://www.productmasterspec.com/Profile/ARDEX_Americas/67444
Powered by BIMobject®