Publish your products
ARDEX LQ92 - Undertile Levelling Compound
ARDEX LQ92 - Undertile Levelling Compound
ARDEX LQ92 - Undertile Levelling Compound
    ARDEX

    ARDEX LQ92 - Undertile Levelling Compound

    ARDEX LQ 92 is a cement based underlay for levelling uneven concrete floors prior to tiling. When mixed with water, ARDEX LQ 92 provides a smooth, pourable, free flowing and self smoothing material that can be applied to a thickness of 25mm down to a feather edge. Greater thicknesses can be achieved with an multiple layers or by the addition of aggregate.

    Substrates:

    • Concrete
    Specification
    • Bulk Density - Approx 1.6kg/L Coverage (20kg) - 3.8m² at 3mm bed thickness Application temperature - 10°C to 35°C Working Time (+23°C) - Approx 10 mins Tile Over After (+23°C) - Approx 4 hours Compressive Strength (MPa) - Approx 24 after 28 days Flexural Strength (MPa) - 28 days Approx 11 Storage - Approx 12 months when stored in the original sealed packaging in a dry place at 23°C. Mixed Specific Gravity - 2.1kg/L
    Technical specification
    • Unique ref.Ardex-lq-92
    • Product familySubfloor Preparation
    • Product groupSelf-Leveling Underlayment
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inNew Zealand
    • Manufactured inNew Zealand
    Classification
    • BIMobject CategoryFlooring - Underlay
    • Uniclass 2015 CodePr_35_31_06_80
    • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13 11 13
    • OmniClass TitlePortland Cement Floor Underlayments
    • CSI UniFormat II CodeB1010
    • CSI UniFormat II TitleFloor Construction

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit