Publish your products
ARDEX V 1200™  Self-leveling Underlayment​​​​​​​​​​​
ARDEX V 1200™  Self-leveling Underlayment​​​​​​​​​​​
    ARDEX

    ARDEX V 1200™ Self-leveling Underlayment​​​​​​​​​​​

    Choose The Workhorse

    ARDEX V 1200™ is the trusted leveler for big jobs on tight schedules.

    Install over: interior concrete, terrazzo, ceramic and quarry tile, epoxy coating systems and non-water soluble adhesive residues on concrete.

    Key Features

    • Pour with ROVER® Rolling Barrel Cart
    • Pump with AMP® Automatic Mixing Pump
    • Interior use on, above or below grade
    • Mixes with water

    Installation

    • General priming recommendations:
      • Concrete: ARDEX P 51TM Primer
      • Most non-porous substrates, epoxy coatings,adhesive residue: ARDEX P 82TM Ultra Prime
    • Packaging: 50 lb. (22.7 kg)
    • Coverage: 25 sq. ft. per bag at 1/4” (2.3 m2 at 6 mm)
    • Thickness:
      • Levels at 1/4” (6 mm)
      • Installs from 1/8” to 1 1/4” (3 mm to 3 cm)
      • Can be tapered
    • Flow time: 10 minutes
    • Walkable: 2 to 3 hours
    • Install floor coverings:
      • For installations up to 3/8” (0.95 cm):
        • Moisture-insensitive tile (ceramic, quarry, porcelain): 6 hours
        • Porous-backed carpet: 12 hours
        • Non-porous backed carpet, vinyl sheet/tile/plank, rubber, linoleum: 24 hours
      • For installations more than 3/8” (0.95 cm):
        • Moisture-insensitive tile (ceramic, quarry, porcelain): 6 hours
        • Porous-backed carpet: Mat test
        • Non-porous backed carpet, vinyl sheet/tile/plank, rubber, linoleum: Mat test
    • All other coverings: Mat test

    Performance

    • ASTM C191 Initial Set: Approx. 30 minutes
    • ASTM C191 Final Set: Approx. 90 minutes
    • ASTM C109 mod (air cure only) Compressive Strength: 4500 psi (316 kg/cm2) at 28 days
    • ASTM C348 Flexural Strength: 1000 psi (70 kg/cm2) at 28 days
    • VOC: 0
    Technical specification
    • Unique ref.ardex-v-1200
    • Product familySubfloor Preparation
    • Product groupSelf-Leveling Underlayment
    • TypeObject (single object)
    • Date of publishing2018-09-07
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFlooring - Underlay
    • Uniclass 2015 CodePr_35_31_06_80
    • Uniclass 2015 DescriptionSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitleUnderlayment
    • OmniClass Number23-15 17 11 13
    • OmniClass TitleFloor Underlayments

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit