Publish your products
ARDEX X 7 G / W Grey or White Tile Adhesives with Built-In Admix
ARDEX X 7 G / W Grey or White Tile Adhesives with Built-In Admix
ARDEX X 7 G / W Grey or White Tile Adhesives with Built-In Admix
ARDEX X 7 G / W Grey or White Tile Adhesives with Built-In Admix
ARDEX X 7 G / W Grey or White Tile Adhesives with Built-In Admix
ARDEX X 7 G / W Grey or White Tile Adhesives with Built-In Admix
ARDEX X 7 G / W Grey or White Tile Adhesives with Built-In Admix
ARDEX X 7 G / W Grey or White Tile Adhesives with Built-In Admix
    ARDEX

    ARDEX X 7 G / W Grey or White Tile Adhesives with Built-In Admix

    ARDEX X 7 was first launched to the trade in the 1960s and, to this day, remains at the forefront of the professional tiling industry. Like all ARDEX products, ARDEX X 7 continues to offer the professional tile fixer excellent application properties and performance they can trust.

    Excellent workability and slump resistance
    5-hour pot life
    Ideal for almost all tile types including non-moisture sensitive natural stone
    Suitable for wall and floor applications
    Suitable for internal areas, as well as swimming pools and external areas with the addition of ARDEX E 90 Mortar Admix
    Suitable for use with underfloor heating
    Colours Available: Grey & White

    Unit Size Available: 20kg

    Specification
    • Suitable for External Use or Wet Areas
      Yes – external areas and swimming pools require the use of ARDEX E 90 Mortar Admix

      Suitable for Use with Under Tile Heating
      Yes

      Bed Thickness
      1-6mm

      Pot Life
      5 hours

      Open Time
      30 minutes

      Adjustment Time
      10 minutes

      Grout After
      Walls – 8 hours
      Floors – 24 hours

      Coverage
      Approximately 5.1m2 at 3mm thick per 20kg bag

    Technical specification
    • Unique ref.ardex-x-7-gw
    • Product familyTile & Stone Installation System
    • Product groupFlexible Floor and Wall Tile Adhesives
    • TypeObject (single object)
    • Date of publishing2019-06-21
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • UNSPSC nameConcrete tiles or flagstones
    • UNSPSC code30131703
    • Uniclass 2015 CodePr_20_29_88
    • Uniclass 2015 DescriptionTile and fabric fasteners
    • CSI MasterFormat 2014 Code09 66 13
    • CSI MasterFormat 2014 TitlePortland Cement Terrazzo Flooring
    • OmniClass Number23-15 17 13 13
    • OmniClass TitleTile Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America Europe Asia
    Anguilla
    Austria
    Türkiye
    Antigua and Barbuda
    Czech Republic
    Aruba
    Germany
    Barbados
    Italy
    Belize
    Russia
    Bermuda
    Spain
    British Virgin Islands
    Switzerland
    Canada
    United Kingdom
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit