Publish your products
PANDOMO CF3 - Commercial Design Leveling Compound (Gray)
ARDEX

PANDOMO CF3 - Commercial Design Leveling Compound (Gray)

ARDEX PANDOMO® CF3™ is a self-drying, self-leveling, no troweling topping for fast-track resurfacing, smoothing or leveling of indoor concrete. Use ARDEX PANDOMO CF3 for producing high-end, creatively designed wear surfaces of ARDEX PANDOMO Floor and FloorPlus in commercial areas such as retail stores, shops, hotels, cafés and vestibules or even for light industrial use.

Key Features

  • Fast setting and fast drying
  • For thicknesses from 1/4″ up to 1″ (6 – 24 mm)
  • Self-leveling
  • A blend of Portland cement and other hydraulic cements
  • Can be tapered to meet existing elevations
  • Use for interior floors only
  • Add ARDEX PANDOMO® HG Sand to create ARDEX PANDOMO® FloorPlus surfaces.
  • Sand colors available: Black, White, Gray and Sable
Specification
  • Installation
    Mixing Ratio: 5 1/4 quarts (4.97 L) of water per 50 lb. (22.7 kg) bag
    Coverage: 25 sq. ft. per bag at 1/4” (2.32 sq. m at 6 mm)
    12.5 sq. ft. per bag at 1/2” (1.16 sq. m at 12 mm)

    Performance
    Flow Time: 10 minutes
    Initial Set (ASTM C191): Approx. 10 minutes
    Final Set (ASTM C191): Approx. 45 minutes
    Compressive Strength (ASTM C109/mod – Air cure only): ~5000 psi (34.47 N/sq. mm) at 28 days
    Flexural Strength (ASTM C348): 1000 psi (6.89 N/sq. mm) at 28 days
    Walkable: 2 to 3 hours
    Begin Processing: 24 hours
    Color: Gray
    VOC: 0
    Packaging: 50 lb. (22.7 kg) net weight bag
    Storage: Store in a cool, dry area. Do not leave bags exposed to sun.
    Shelf Life: 6 months, if unopened
    Warranty: ARDEX L.P. Standard Limited Warranty applies.

Technical specification
  • Unique ref.Pandomo-CF3
  • Product familyFinished Surfaces
  • Product groupSelf-Leveling Topping
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code03 53 00
  • CSI MasterFormat 2014 TitleConcrete Topping
  • OmniClass Number23-15 17 11 11 11
  • OmniClass TitleConcrete Floor Toppings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

North America Asia
Anguilla
Singapore
Antigua and Barbuda
Thailand
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit