Publish your products
PANDOMO PS - Clear Waterborne Two-Part Urethane Protective Wear Layer
ARDEX

PANDOMO PS - Clear Waterborne Two-Part Urethane Protective Wear Layer

ARDEX PANDOMO® PS is a two-part urethane protective wear layer for interior use on ARDEX PANDOMO® Floor, FloorPlus and Loft. Designed to be used as a top coat over ARDEX PANDOMO® ES Clear Waterborne Epoxy Floor Primer, ARDEX PANDOMO PS dries quickly to allow the installation of a second coat in as little as 2 hours.

Key Features

  • Stain-resistant
  • UV-stable
  • Re-coat in as little as 2 hours
  • Full protection after 7-day cure
  • For interior use only
Specification
  • Installation
    Coverage: 1000 – 1050 sq. ft. per kit; Coverage may vary based on surface texture.
    Drying Time (min. at 70˚F / 21˚C) Before applying second coat: approx. 2 hours
    Light foot traffic: approx. 24 hours after final coat is applied
    Full Cure (heavy traffic): 7 days
    Pot Life: 1 hour
    VOC: < 110 g/L
    Gloss Level: Approx. 28
    Packaging: Kit: 5 L (169 fl. oz.) bottle of Part A – Base; Two 500 mL (16.9 fl. oz.) bottles of Part B – Cross Linker
    Storage: Store in a cool, dry area. Do not leave container exposed to sun. Keep from heat. Protect from freezing. Keep container closed when not in use.
    Shelf Life: 6 months, unopened
    Warranty: ARDEX L.P.  Standard Limited Warranty applies.

Technical specification
  • Unique ref.Pandomo-PS
  • Product familyFinished Surfaces
  • Product groupClear Waterbourne Two-Part Urethane Sealer
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • CSI MasterFormat 2014 Code03 53 00
  • CSI MasterFormat 2014 TitleConcrete Topping
  • OmniClass Number23-15 17 11 11
  • OmniClass TitleFloor Toppings
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

North America Europe Asia
Anguilla
Austria
Singapore
Antigua and Barbuda
Czech Republic
Thailand
Aruba
Russia
Türkiye
Barbados
United Kingdom
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit