Publish your products
PANDOMO Wall W1 Decorative Finishing Compound (White)
ARDEX

PANDOMO Wall W1 Decorative Finishing Compound (White)

ARDEX PANDOMO® W1 is a self-drying, trowel applied finishing compound for walls and ceilings. ARDEX PANDOMO W1 has excellent adhesion over a wide variety of porous surfaces, including concrete, gypsum plaster, drywall and all types of masonry surfaces.

 

Key Features

  • Fast-setting and self-drying
  • Excellent non-sag properties
  • High yield
  • Portland cement-based
  • For commercial, retail and residential applications


ARDEX ENDURA

Specification
  • Installation

    Mixing Ratio: 85 oz. (2.5 liters) of water per 11 lb. (5 kg) bag 

    Coverage: 25 to 35 sq. ft. per bag at 1/8″ (2.3 to 3.25 sq. m at 3 mm) Coverage will vary based on substrate texture and finishing method.


    Performance

    Working Time: Approx. 30 minutes 

    Compressive Strength (ASTM C109/mod – Air cure only): 650 psi / 45.6 kg/cm2 at 1 day; 1150 psi / 80.8 kg/cm2 at 7 days; 1900 psi / 133.5 kg/cm2 at 28 days 

    Flexural Strength (ASTM C348): 200 psi / 14 kg/cm2 at 1 day; 450 psi / 31.6 kg/cm2 at 7 days; 725 psi / 50.9 kg/cm2 at 28 days 

    Time to additional coat: 1 hour 

    Begin Sanding and sealing: 5 hours 

    Color: White 

    Packaging: 11 lb./5 kg net weight bags 

    Storage: Store in a cool dry area. Do not leave bags exposed to sun. 

    Shelf Life: 6 months 

    Warranty: ARDEX L.P. Standard Limited Warranty applies. 


Technical specification
  • Unique ref.pandomo-wall-w1
  • Product familyFinished Surfaces
  • Product groupDesigner Wall Finish
  • TypeObject (single object)
  • Date of publishing2019-06-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Wall finishes
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • CSI MasterFormat 2014 Code09 93 23.53
  • CSI MasterFormat 2014 TitleInterior Finishing
  • OmniClass Number23-15 00 00
  • OmniClass TitleInterior and Finish Products
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

North America Europe Asia
Anguilla
Austria
China
Antigua and Barbuda
Czech Republic
Singapore
Aruba
France
Thailand
Barbados
Germany
Türkiye
Belize
Ireland
Bermuda
Italy
British Virgin Islands
Poland
Canada
Russia
Caribbean Netherlands
United Kingdom
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit