Publish your products
Cento - Upholstered Theatre Armchair
Cento - Upholstered Theatre Armchair
Cento - Upholstered Theatre Armchair
    Ares Line

    Cento - Upholstered Theatre Armchair

    3.4 out of 5 stars3.4(8 reviews)

    Cento is an armchair on a single central foot, with soft but decisive lines. Excellent comfort and contemporary design make the chair extremely flexible and suitable for any context.

    Specification
    • SIDE

      Side structure made from sheet steel.
      Cladding made from wood particle board panels.
      Padding made from a layer of CFC-free polyurethane foam.
      Seat rotation joints made of self-lubricating, maintenance-free acetal resin. The seat joints have a damper made of a high-tech elastomer that, at a temperature of 20°C, is able to absorb and transform 95% of the impact energy on the seat into heat during the automatic return to rest position. Thanks to this innovative element, the seat closes extremely quietly and with very little rebound.
      The upholstery features a flat-fell seam with double stitching, is not glued to the padding, and is stapled in non-visible locations on the sides.

      BACKREST

      Backrest structure made with a beech plywood insert.
      Backrest padding made from a shaped layer of CFC-free, self-extinguishing polyurethane foam.
      Quick-fastening system made of sheet steel and steel retaining clips attaches backrest to sides. This fastening system allows for quick assembly, disassembly, and adjustment of the backrest angle in two positions 5° apart, even after the chair has been installed and without the use of tools, while ensuring safe, solid and tamper-proof locking.
      The backrest is fully upholstered (including the back side) and the upholstery, which has a flat-fell seam with double stitching, is not glued, but is fixed with a front mechanical anchoring system (pulled tight) and staples in hidden areas.

      SEAT

      Birch plywood frame
      Lateral supports made of sheet steel and drawn steel rod.
      Laminated steel counterweights for gravity return of the seat.
      Padding made of a shaped layer of CFC-free, self-extinguishing polyurethane foam.
      Fully upholstered seat, with the upholstery featuring flat-fell seam with double stitching, not glued to the padding and covered and closed at the rear with a zip.
      Seat is removable without the need for tools.

      BASE

      Central foot made of steel tube, fixed to the ground by a deep-drawn metal plate.
      Rectangular tubular steel support beam

      WRITING TABLET

      Writing tablet top made of HPL laminate.
      Mechanism of the anti-panic writing tablet (when standing up, the slight upward thrust exerted with the legs on the tablet ensures that it starts to move until it reaches its vertical resting position inside the side), consisting of a pressed sheet steel metal structure with a black galvanized finish that contains the internal mechanism, made of a self-lubricating die-cast zinc alloy that guarantees silent and maintenance-free operation. The tablet attachment is made of a steel rod welded to the deep-drawn sheet steel desk support and protrudes from the mechanism. The attachment has an epoxy powder-coated finish. The mechanism also has two springs, one that ensures complete retraction inside the side of the tablet and at the same time its easy removal, and one that allows the automatic vertical rotation of the tablet for anti-panic operation.
      The entire tablet unit is fixed to the side so as to simplify assembly and any disassembly operations that can be carried out without having to remove the side of the chair.

      armchairs, seats, armchair fixed to the floor, bespoke armchairs, conference room, theatre, auditorium, community

    Technical specification
    • Unique ref.Cento
    • Product familyArmchairs
    • Product groupCento
    • TypeObject (single object)
    • Date of publishing2020-07-27
    • Edition number1
    • Height (mm)990
    • Width (mm)540
    • Depth (mm)510
    Related
    • Material mainSteel
    • Material secondaryFabric
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFurniture - Easy Chairs
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit